【DO!BOOK・ページリンク】
p-e06-11a-film   20 / 48

BOOKをみる

10秒後にBOOKのページに移動します


0.04 0.03 0.02 0.01 0 0 10 20 30 40 50 60 70 80 90 100 12 16 20 25 32 40 50 63 80 100 Bore size (mm) Minimum operating pressure (MPa) (Measurement based on JIS B8377) Stable operation possible even at a low speed of 5 mm/s (Measurement based on JIS B8377) Smooth operation with less sticking and slipping Sliding resistance Bi-directional low-friction operation possible Pressure can be controlled regardless of its direction. Smooth cylinder combined with precision regulator (e.g. IR series) 0.020 0.018 0.016 0.014 0.012 0.010 0.008 0.006 0.004 0.002 0.000 0.0 0.1 0.2 0.3 0.4 0.5 0.6 0.7 Pressure (MPa) Pressure equivalent to sliding resistance (MPa) CA2YD50-200 CA2D50-200N CQSYB12 -30DCM Measurement conditions Horizontal, lateral No-load Measurement pressure 0.1 MPa CG1YB20 -200 Measurement conditions Horizontal, lateral No-load Measurement pressure 0.1 MPa Average speed 2.60 mm/s Operating direction OUT 5 seconds Operating direction IN Average speed 2.52 mm/s Displacement (mm) Displacement (mm) Speed (mm/s) 3.0 0 .3.0 Speed (mm/s) 3.0 0 .3.0 30 15 0 Speed waveform Displacement waveform Average speed 2.36 mm/s Operating direction OUT Operating direction IN Average speed 2.12 mm/s 20 seconds 200 100 0 Speed waveform Displacement waveform Example Driving roller Winding roller Precision regulator Precision regulator (Transfer object) f Example Application Example Minimum 0.01 to 0.03 MPa operating pressure Smooth Cylinder Series Action CQSY CQ2Y CM2Y CG1Y CA2Y Bore size (mm) Minimum operating pressure (MPa) 0.03 0.02 0.02 0.01 0.02 0.02 0.01 0.02 0.01 12, 16 20, 25 32, 40 50, 63, 80, 100 20, 25, 32, 40 20, 25, 32, 40 50, 63, 80, 100 40 50, 63, 80, 100 Double acting CQSY/CQ2Y/CM2Y/CG1Y/CA2Y Tension control Actuators 5