【DO!BOOK・ページリンク】
p-e05-10a-food   8 / 9

BOOKをみる

10秒後にBOOKのページに移動します


A 5 Port Solenoid Valve / Metal Seal Type Low Friction Cylinders / Metal Seal Type Series MQQ MQM Minimum operating pressure (MPa) 10, 16, 20, 25, 30, 40 0.005 o6: 0.02, o10 to 25: 0.005 (MQMLH: 0.01) Bore size (mm) Compact Anti-lateral load 6, 10, 20, 25 Long service life of 10,000 km or 100 million full cycles (based on SMC's test condition) Achieves speeds up to 3,000 mm/s or continuous actuation up to 50 cpm (MQMLH) Features Type 3 Port Solenoid Valve Series VQZ1000 VQZ2000 VQZ3000 Power consumption (W) 40 63 80 0.5 Applicable cylinder size (mm) 1.3 dm3/(s・bar) 2.3 dm3/(s・bar) 4.6 dm3/(s・bar) Sonic conductance: C Features Response time 10 ms (VQZ1000) 12 ms (VQZ2000) 15 ms (VQZ3000) Dispersion accuracy ±2 ms Long service life 200 million cycles (based on SMC's test condition) 5.0 MPa Pressure Sensor 5.0 MPa Compatible Features Operating frequency 300 to 1500 C.P.M Series Port size XT323 Sonic conductance: C 1/8 2 dm3/(s・bar) Series Rated pressure range (MPa) PSE (X532) Proof pressure (MPa) 0 to 5.0 10.0 Related Equipment/ Digital Pressure Switch Series Rated pressure range (MPa) ISE75 ISE75H Proof pressure (MPa) 30.0 45.0 0.4 to 10.0 0.5 to 15.0 Features 2-color display IP67 High Frequency, High Speed Response and Long Service Life 5 Port Solenoid Valve / Metal Seal Type Series VQC1000 VQC2000 VQC4000 Power consumption (W) 50 80 140 0.5 Applicable cylinder size (mm) 0.72 dm3/(s・bar) 2.6 dm3/(s・bar) 6.9 dm3/(s・bar) Sonic conductance: C Features Response time 10 ms (VQC1000) 20 ms (VQC2000) 17 ms (VQC4000) Dispersion accuracy ±2 ms (VQC1000/2000) ±3 ms (VQC4000) Long service life 200 million cycles (VQC1000/2000) 100 million cycles (VQC4000) (based on SMC's test condition) IP67 High-pressure Made to Order High-pressure Made to Order 6