【DO!BOOK・ページリンク】
p-e05-10a-food   6 / 9

BOOKをみる

10秒後にBOOKのページに移動します


Features Material . Resin parts: Polypropylene Seal parts: EPDM Operating fluid temperature: .20 to 80°C Series Applicable tubing O.D. KP Connection thread 4, 6, 8, 10, 12 1/8, 1/4, 3/8, 1/2 Features Integral fitting Body material: PFA Diaphragm material: PTFE Operating fluid temperature: 0 to 100°C Series Actuation LVC Orifice diameter mmo 4 to 22 Applicable tubing O.D. mm: 4 to 25 inch: 1/8 to 1 N.C./N.O./C.O. Resin Products Serial Transmission Ionizer Clean One-touch Fittings Features Discharge time 0.3 seconds With surface potential sensor Measures the polarity of a discharged object, as well as the amount of charged electricity. Continuously emits ions of reversed polarity to charged objects. Series IZS30 Ion balance ±30 V or less Output for emitting electricity ±6000 V Ion generation method Corona discharge type Type Bar type Ionizer FEP Tubing Features Material: FEP (Fluororesin) Maximum operating temperature: 200°C (This can vary depending on the operating conditions.) Certified to meet current Food Sanitation Law standards. Metric size Inch size Series TH/TIH Tubing O.D. 4, 6, 8, 10, 12 1/8, 3/16, 1/4 3/8, 1/2, 3/4 Color Translucent, Black, Red, Blue Air Operated Chemical Valve Features . IP67 compliant . Input/Output available Series Enclosure Communication protocol EX250 Applicable valve SV1000/2000/3000 VQC1000/2000/4000 DeviceNet PROFIBUS-DP CC-Link Actuator Sensor interface (AS-I, ASI) CAN Open IP67 Serial Transmission Corrosion resistant Corrosion resistant Heat resistant Corrosion resistant Heat resistant Electrostatic removal 4