【DO!BOOK・ページリンク】
p-e05-10a-food   5 / 9

BOOKをみる

10秒後にBOOKのページに移動します


Hygienic Hygienic Design Cylinders Features Water resistant cylinders configured for easy cleaning Five times increase in service life, compared to other water resistant cylinders Grease for food is available. Ambient and fluid temperature: 0 to 70°C (without auto switch) 0 to 60°C (with auto switch) Type Series Action HYB HYQ HYC HYG Bore size (mm) 20, 25, 32, 40, 50, 63, 80, 100 20, 25, 32, 40, 50, 63 32, 40, 50, 63 20, 25, 32, 40, 50, 63 Round type Basic type ISO standard type With guide Double acting Hygienic NAMUR Interface Valve 3/5 Port Solenoid Valve Features Conformed to VDMA standard. IP67 (for M12 connector) Ambient and fluid temperature: .10 to 60°C 3 and 5 port can be changed by changing the function plate. Electrical entry: M12, DIN terminal Series Port size VFN (-X19) Cv factor 1.4 Power consumption NPT1/4" 0.5 W Hygienic Hygienic Made to Order Related Products Water Resistant Cylinders Features Using a special scraper improved water resistance, compared to standard cylinders Type Series CM2 CG1 CQ2 CA2 MGPM MGGM Bore size (mm) 20, 25, 32, 40 20, 25, 32, 40, 50, 63, 80, 100 20, 25, 32, 40, 50, 63, 80, 100 40, 50, 63, 80, 100 20, 25, 32, 40, 50, 63, 80, 100 32, 40, 50, 63, 80, 100 Air cylinder Air cylinder Compact cylinder Air cylinder Compact guide cylinder Guide cylinder XC4 XC35 With heavy duty scraper With coil scraper Related Made to Order XB6 XB14 XB7 Heat resistant cylinder (.10 to 150°C) Cylinder with heat resistant auto switch (0 to 150°C) Cold resistant cylinder (.40 to 70°C) Cylinder / Made to Order Heat resistant Heat resistant XC6 XC7 XC27 Piston rod and rod end nut made of stainless steel Tie-rod, cushion valve, tie-rod nut, etc. made of stainless steel Double clevis pin and double knuckle pin made of stainless steel Corrosion resistant Corrosion resistant Corrosion resistant 3