【DO!BOOK・ページリンク】
p-e05-10a-food   4 / 9

BOOKをみる

10秒後にBOOKのページに移動します


Stainless S Couplers / Stainless Type Series Connection thread KKA Features 1/8, 1/4, 3/8, 1/2, 3/4, 1, 11/4, 11/2 Material . Metal parts: Stainless steel 304 Seal parts: Special FKM Operating fluid temperature: .5 to 150°C Grease-free Air Operated Chemical Valve Features Body material: Stainless steel Diaphragm material: PTFE, NBR, EPR are selectable. Operating fluid temperature: 0 to 100°C (when the diaphragm is PTFE.) 0 to 60°C (when the diaphragm is NBR or EPR.) Series LVA Orifice diameter mmo 2 to 22 Port size 1/8 to 1 Actuation Thread type N.C./N.O./C.O. Stainless Steel 316 Miniature Fittings Features Material: Stainless steel 316 Operating fluid temperature: 0 to 60°C Series Applicable tubing O.D. (mm) M Connection thread 3.2, 4, 6 M5, 1/8 Corrosion resistant Corrosion resistant Heat resistant Corrosion resistant Heat resistant Profile Design ISO/VDMA Cylinder Piston Rod and End Nut Made of Stainless Steel (-XC6) Features Piston rod and rod end nut are changed from standard materials to stainless steel. Series Action CP95 (-XC6) Bore size (mm) Double acting 32, 40, 50, 63, 80, 100 Corrosion resistant Made to Order ISO 2