【DO!BOOK・ページリンク】
p-e05-10a-food   3 / 9

BOOKをみる

10秒後にBOOKのページに移動します


Stainless Stainless Cylinders Stainless Steel 316 One-touch Fittings Series Action CJ5・S CG5・S Bore size (mm) 10, 16 20, 25, 32, 40, 50, 63, 80, 100 Double acting Features Material . External metal parts: Stainless steel 304 Seal parts: NBR or FKM are selectable. Ambient and fluid temperature: .10 to 70°C (without auto switch) .10 to 60°C (with auto switch) Grease for food processing machines Features Material . Metal parts: Stainless steel 316 Seal parts: Special FKM Operating fluid temperature: .5 to 150°C Grease-free Can be used with steam. Certified to meet current Food Sanitation Law standards. Series Applicable tubing O.D. (mm) KQG Connection thread 4, 6, 8, 10, 12 M5, 1/8, 1/4, 3/8, 1/2 Stainless Steel 316 Insert Fittings Features Material: Stainless steel 316 Operating fluid temperature: .5 to 150°C Grease-free Can be used with steam. Series Applicable tubing O.D. (mm) KFG Connection thread 4, 6, 8, 10, 12 1/8, 1/4, 3/8, 1/2 Stainless Speed Controller Features Material . Metal parts: Stainless steel 316 Seal parts: Special FKM Ambient and fluid temperature: .5 to 60°C Series Applicable tubing O.D. (mm) ASG Connection thread 4, 6, 8, 10, 12 M5, 1/8, 1/4, 3/8, 1/2 Corrosion resistant Corrosion resistant Corrosion resistant Heat resistant Corrosion resistant Heat resistant Stainless Steel Cylinder with ISO 6432 Dimensions Features . Hygienic design for splash area Series Action Bore size (mm) Double acting 16, 20, 25, 32, 40, 50 “This cylinder is made in Italy. Please contact SMC Italy for all inquiries.” Corrosion resistant Hygienic Made to Order 1