【DO!BOOK・ページリンク】
m-03-3c-seihin_en   15 / 77

BOOKをみる

10秒後にBOOKのページに移動します


Caution Cushion 1. Readjust using the cushion needle. Adjust the cushion needle on the cover when the product is put into service, based upon factors such as the size of the load and the operating speed. When the cushion needle is turned clockwise, the restriction becomes smaller and the cushion's effectiveness is increased. Tighten the lock nut securely after adjustment is performed. 2. Do not operate with the cushion needle in a fully closed condition. This could tear the seal. Warning Lubrication 1. Lubricating the lube type cylinder Install a lubricator in the circuit, and use class 1 turbine oil (with no additive) ISO VG32. Do not use machine oil or spindle oil. If turbine oil is used, refer to the Material Safety Data Sheet (MSDS) of the oil. 2. Lubricating the non-lube type cylinder The cylinder has been lubricated for life at the factory and can be used without any further lubrication. However, in the event that it is additionally lubricated, be sure to use class 1 turbine oil (with no additive) ISO VG32. Do not use machine oil or spindle oil. Stopping lubrication later may lead to malfunction because the new lubricant will displace the original lubricant. Therefore, lubrication must be continued once it has been started. If turbine oil is used, refer to the corresponding Material Safety Data Sheet (MSDS). Warning Air Supply 1. Type of fluids Please consult with SMC when using the product in applications other than compressed air. 2. When there is a large amount of drainage. Compressed air containing a large amount of drainage can cause malfunction of pneumatic equipment. An air dryer or water separator should be installed upstream from filters. 3. Drain flushing If condensation in the drain bowl is not emptied on a regular basis, the bowl will overflow and allow the condensation to enter the compressed air lines. It causes malfunction of pneumatic equipment. If the drain bowl is difficult to check and remove, installation of a drain bowl with an auto drain option is recommended. For compressed air quality, refer to SMC Best Pneumatics No. 5 catalog. 4. Use clean air. Do not use compressed air that contains chemicals, synthetic oils including organic solvents, salt or corrosive gases, etc., as it can cause damage or malfunction. Caution 1. When extremely dry air is used as the fluid, degradation of the lubrication properties inside the equipment may occur, resulting in reduced reliability (or reduced service life) of the equipment. Please consult with SMC. 2. Install an air filter. Install an air filter upstream near the valve. Select an air filter with a filtration size of 5 μm or smaller. 3. Take measures to ensure air quality, such as by installing an aftercooler, air dryer, or water separator. Compressed air that contains a large amount of drainage can cause malfunction of pneumatic equipment such as valves. Therefore, take appropriate measures to ensure air quality, such as by providing an aftercooler, air dryer, or water separator. 4. Ensure that the fluid and ambient temperature are within the specified range. If the fluid temperature is 5°C or less, the moisture in the circuit could freeze, causing damage to the seals and equipment malfunction. Therefore, take appropriate measures to prevent freezing. For compressed air quality, refer to SMC Best Pneumatics No. 5 catalog. 5. Precautionary measures against condensation Moisture condensation can occur inside pneumatic systems due to a drop in temperature caused by the piping or operating conditions. This can degrade or wash away grease, resulting in shortened service life or malfunctions. For details, refer to the catalog “Precautionary measures against condensation in a pneumatic system” (CAT.P-E01-11). Piping Caution 1. Refer to the Fittings and Tubing Precautions (pages 44 to 47) for handling One-touch fittings. 2. Preparation before piping Before piping is connected, it should be thoroughly blown out with air (flushing) or washed to remove chips, cutting oil and other debris from inside the pipe. 3. Wrapping of pipe tape When screwing piping or fittings into ports, ensure that chips from the pipe threads or sealing material do not enter the piping. Also, if pipe tape is used, leave 1.5 to 2 thread ridges exposed at the end of the threads. Winding direction Pipe tape Expose approx. 2 threads Actuators Precautions 3 Be sure to read this before handling. 10