【DO!BOOK・ページリンク】
c-e08-6a-niji   84 / 88

BOOKをみる

10秒後にBOOKのページに移動します


o2.7 2 24.5 2.8 4.5 4 10 Most sensitive position Slotted set screw M2.5 x 4L Most sensitive position Auto Switch Specifications PLC: Programmable Logic Controller Auto switch model Applicable load Load voltage Maximum load current Contact protection circuit Internal resistance Standard . Lead wires.Oilproof heavy-duty vinyl cord, o2.7, 0.18 mm2 x 2 cores (Brown, Blue), 3 m . Lead wires.Oilproof heavy-duty vinyl cord, o2.7, 0.18 mm2 x 2 cores (Brown, Blue), 3 m D-A90L-900 IC circuit, Relay, PLC Dimensions (mm) Reed Auto Switch Direct Mounting Style Series Compatible with Secondary Batteries / Material restriction D-A90L-900/D-Z80L-900 Dimensions (mm) Auto Switch Specifications PLC: Programmable Logic Controller D-Z80L-900 (Without indicator light) Auto switch model Applicable load Load voltage Maximum load current Contact protection circuit Internal resistance Standard D-A90L-900 D-Z80L-900 50 mA None 1 Ω or less (Including lead wire length of 3 m) CE marking 40 mA 20 mA Refer to SMC website for the details of the products conforming to the international standards. Refer to SMC website for the details of the products conforming to the international standards. D-Z80L-900 Relay, PLC, IC circuit 40 mA None 1 Ω or less (Including 3 m lead wire) CE marking 50 mA 20 mA 24 V A C or less DC 100 V AC 48 V DC AC DC D-A90L-900 (Without indicator light) 24 V A C or less DC 100 V or less AC 48 V or less DC AC DC 65 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators