【DO!BOOK・ページリンク】
c-e08-6a-niji   83 / 88

BOOKをみる

10秒後にBOOKのページに移動します


D-Y7BWL-900 D-Y7BWVL-900 Auto Switch Specifications Dimensions Solid State Auto Switch Series Compatible with Secondary Batteries/Material restriction D-Y7BW(V)L-900 (mm) M2.5 x 4l Slotted set screw Indicator light Most sensitive position M2.5 x 4l Slotted set screw Indicator light Most sensitive position Refer to SMC website for the details of the products conforming to the international standards.  Using flexible cable as standard spec.  The optimum operating position can be determined by the color of the light. (Red → Green ← Red) Date of manufacturing Date of manufacturing PLC: Programmable Logic Controller D-Y7BW(V)L-900 24 VDC relay, PLC . . 10 VDC to 28 VDC 2.5 mA to 40 mA 4 V or less 0.8 mA or less 1 ms or less Grommet 1,000 m/s2 1,000 VAC for 1 min. (between lead wire and case) -10°C to 60°C CE marking Auto switch model Applicable load Power supply voltage Current consumption Load voltage Load current Internal voltage drop Leakage current Response time Indicator light Electrical entry Lead wire Impact resistance Insulation resistance Withstand voltage Ambient temperature Standard Operating position・・・・・・Red light is ON. Proper operating position・・・・・・Green light is ON. Oilproof flexible heavy-duty vinyl cord, o3.4, 0.15 mm2, double core 50 MΩ or more (500 VDC Mega) between lead wire and case 64