【DO!BOOK・ページリンク】
c-e08-6a-niji   82 / 88

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions Series Compatible with Secondary Batteries/Material restriction D-M9BW(V)L-900 D-M9BWVL-900 (mm) Auto Switch Specifications Solid State Auto Switch Refer to SMC website for the details of the products conforming to the international standards. PLC: Programmable Logic Controller Most sensitive position Most sensitive position D-M9BWL-900 M2.5 x 4l Slotted set screw Indicator light M2.5 x 4l Slotted set screw Indicator light D-M9BW(V)SDPC-900 24VDC relay, PLC . . 10 VDC to 28 VDC 2.5 mA to 40 mA 4 V or less 0.8 mA or less 1 ms or less Grommet 1,000 m/s2 1,000 VAC for 1 min. (between lead wire and case) -10°C to 60°C CE marking Auto switch model Applicable load Power supply voltage Current consumption Load voltage Load current Internal voltage drop Leakage current Response time Indicator light Electrical entry Lead wire Impact resistance Insulation resistance Withstand voltage Ambient temperature Standard Operating position・・・・・・Red light is ON. Proper operating position・・・・・・Green light is ON. Oilproof flexible heavy-duty vinyl cord, o2.7 x 3.2, ellipse, 0.15 mm2, double core 50 MΩ or more (500 VDC Mega) between lead wire and case Special order number Special order number Date of manufacturing Date of manufacturing 63 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators