【DO!BOOK・ページリンク】
c-e08-6a-niji   81 / 88

BOOKをみる

10秒後にBOOKのページに移動します


Auto Switch Specifications Dimensions Solid State Auto Switch Series Compatible with Secondary Batteries/Material restriction D-M9BW(V)SDPC-900 (mm) PLC: Programmable Logic Controller D-M9BWSDPC-900 D-M9BWVSDPC-900 Refer to SMC website for the details of the products conforming to the international standards. Most sensitive position Most sensitive position M2.5 x 4l Slotted set screw Indicator light Special order number Special order number Date of manufacturing Date of manufacturing Connector size M12 Connector size M12 M2.5 x 4l Slotted set screw Indicator light D-M9BW(V)SDPC-900 24 VDC relay, PLC . . 10 VDC to 28 VDC 2.5 mA to 40 mA 4 V or less 0.8 mA or less 1 ms or less Grommet Oilproof flexible heavy-duty vinyl cord, o2.7 x 3.2, ellipse Switch, 1,000 m/s2 Connector, 300 m/s2 JIS C 4524, JIS C 4525 IEC 947-5-2, NECA 0402 In compliance with IP 67 when coupled 50 MΩ or more (500 VDC Mega) between lead wire and case 1,000 VAC for 1 min. (between lead wire and case) -10°C to 60°C CE marking Auto switch model Applicable load Power supply voltage Current consumption Load voltage Load current Internal voltage drop Leakage current Response time Indicator light Electrical entry Lead wire Impact resistance Connector standards Enclosure Insulation resistance Withstand voltage Ambient temperature Standard Operating position・・・・・・Red light is ON. Proper operating position・・・・・・Green light is ON. 62