【DO!BOOK・ページリンク】
c-e08-6a-niji   72 / 88

BOOKをみる

10秒後にBOOKのページに移動します


Electro-Pneumatic Regulator ITV How to Order Pressure range 2 0 1 0 1 3 5 0.1 MPa 0.5 MPa 0.9 MPa 0 1 2 N Pressure display unit MPa kgf/cm2 bar psi kPa Input signal 0 1 2 3 4 Current 4 to 20 mA (Sink type) Current 0 to 20 mA (Sink type) Voltage 0 to 5 VDC Voltage 0 to 10 VDC Preset input Cable connector type N Without cable connector Bracket Nil B C Without bracket Flat bracket L-bracket Monitor output 0 1 2 3 4 None (for preset input) Analog output 1 to 5 VDC Switch output/NPN output Switch output/PNP output Analog output 4 to 20 mA (Sink type) Thread type Nil N T F Rc NPT NPTF G Port size 2 3 1/4 3/8 Power supply voltage 0 1 24 VDC 12 to 15 VDC Model 2 2000 type 90 90-ITV20 L-bracket Description P39802044 (Mounting thread is not included.) Part No. P39802043 (Mounting thread is not included.) Flat bracket Bracket Part No. 90-ITV2000 Series Nil 2 3 4 5 Series compatible with secondary batteries 90 Material restriction *Specifications and dimensions for the 90-series are the same as standard products. 53 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators