【DO!BOOK・ページリンク】
c-e08-6a-niji   69 / 88

BOOKをみる

10秒後にBOOKのページに移動します


How to Order AR 30 q 03 r B t y K w e . Option/Semi-standard: Select one each for a to e. . Option/Semi-standard symbol: When more than one specification is required, indicate in alphanumeric order. Example) 90-AR30K-03B-1NR . With the backflow function it incorporates a mechanism to exhaust the air pressure in the outlet side reliably and quickly. Example 2) When the air supply is cut off and releasing the inlet pressure to the atmosphere, the residual pressure release of the outlet side can be ensured for a safety purpose. Example 1) When the pressure in the rear and the front of the cylinder differs: 90 Regulator 90-AR30/90-AR40 Regulator with Backflow Function 90-AR25K to 90-AR60K Note 1) Assembly of a bracket and set nuts. Note 2) Assembly of a bracket and 2 mounting screws. Note 3) Please consult with SMC regarding the set nuts for the 90-AR50(K) and 90-AR60(K). Bracket, Set Nut/Part No. 90-AR25P-270AS AR25P-260S 90-AR30P-270AS AR30P-260S 90-AR40P-270AS AR40P-260S 90-AR50P-270AS Note 2) .Note 3) .Note 3) Model Option Bracket assembly Note 1) Set nut 90-AR25K 90-AR30(K) 90-AR40(K) 90-AR50K 90-AR60K Note 1) Option B, H are not assembled and supplied loose at the time of shipment. Note 2) Assembly of a bracket and set nuts (90-AR30 and 90-AR40, 90-AR25(K) to 90-AR40(K)) Including 2 mounting screws for the 90-AR50(K) and 90-AR60(K). Note 3) The only difference from the standard specifications is the adjusting spring for the regulator. It does not restrict the setting of 0.2 MPa or more. Note 4) : For thread type: NPT. This product is for overseas use only according to the new Measurement Law. (The SI unit type is provided for use in Japan.) + + + . 25  30  40 . 50 . 60 Description Body size Without backflow function With backflow function Symbol Nil K Nil B Note 2) H With backflow function Mounting w         . . . . . . . . . . . . . . . . . Rc NPT G Nil NF e Thread type 1/4 3/8 1/2 3/4 1 02 03 04 06 10 r Port size t Option Note 1) a Without mounting option With bracket With set nut (for panel fitting) q + + + + Nil 1 Note 3) Set pressure y b 0.05 to 0.85 MPa setting 0.02 to 0.2 MPa setting Nil N Exhaust c mechanism Relieving type Non-relieving type Semi-standard           Nil R d Flow direction Flow direction: Left to right Flow direction: Right to left      Nil Z Note 4) e Pressure unit Name plate and pressure gauge in imperial units: MPa Name plate and pressure gauge in imperial units: psi  Note 4)  Note 4)  Note 4)  Note 4)  Note 4) Series compatible with secondary batteries 90 Material restriction *Specifications and dimensions for the 90-series are the same as standard products. 50