【DO!BOOK・ページリンク】
c-e08-6a-niji   63 / 88

BOOKをみる

10秒後にBOOKのページに移動します


Micro Mist Separator 90-AMD Series How to Order AMD 550C 10 Body size 150C 250C 350C 450C 550C 90-AMD150C to 90-AMD550C 90 Series compatible with secondary batteries 90 Material restriction AMD 650 10 Body size 650 850 90-AMD650/850 90 Bracket Part No. 90-AMD150C 90-AMD250C 90-AMD350C 90-AMD450C 90-AMD550C 90-AMD650 90-AMD850 90-AM-BM101 90-AM-BM102 90-AM-BM103 90-AM-BM104 90-AM-BM105 90-BM56 90-BM57 Applicable model Bracket assembly (with 2 mounting screws) Thread type FN Rc G*1 NPT Symbol Nil Type *1 Conforms to ISO1179-1. Port size 01 02 03 04 06 10 1/8 1/4 3/8 1/2 3/4 1 Symbol Size 150C Applicable body size 250C 350C 450C 550C . . . . . . . . . . . . . . . . . . . . Accessory B . Bracket*2 Symbol Nil Description *2 Bracket is included, (but not assembled). Option For medium air pressure (1.6 MPa) IN-OUT reversal direction Symbol Nil HR Description . Thread type Nil Rc F G N NPT Symbol Type Port size 10 14 20 1 1 1 2 2 Size Applicable body size 650 850 Symbol . . *1 Bracket is included, (but not assembled). Accessory Description . Bracket*1 Symbol B Nil Option Description . R IN-OUT reversal direction Symbol Nil Series compatible with secondary batteries 90 Material restriction *Specifications and dimensions for the 90-series are the same as standard products. 44