【DO!BOOK・ページリンク】
c-e08-6a-niji   62 / 88

BOOKをみる

10秒後にBOOKのページに移動します


Mist Separator 90-AM Series Bracket Part No. 90-AM150C 90-AM250C 90-AM350C 90-AM450C 90-AM550C 90-AM650 90-AM850 90-AM-BM101 90-AM-BM102 90-AM-BM103 90-AM-BM104 90-AM-BM105 90-BM56 90-BM57 Applicable model Bracket assembly (with 2 mounting screws) How to Order AM 550C 10 90-AM150C to 90-AM550C Option Nil HR For medium air pressure (1.6 MPa) IN-OUT reversal direction Symbol Description 90 Series compatible with secondary batteries 90 Material restriction AM 650 10 90-AM650/850 Option Description . R IN-OUT reversal direction Symbol Nil 90 Body size 150C 250C 350C 450C 550C 2.2 kW 3.7 kW 7.5 kW 11 kW 22 kW Symbol Applicable compressor output (guide) Thread type FN Rc G*1 NPT Symbol Nil Type *1 Conforms to ISO1179-1. Port size 01 02 03 04 06 10 1/8 1/4 3/8 1/2 3/4 1 Symbol Size 150C Applicable body size 250C 350C 450C 550C . . . . . . . . . . . . . . . . . . . . *2 Bracket is included, (but not assembled). Accessory B . Bracket*2 Symbol Nil Description . Applicable compressor output (guide) 650 37 kW 850 75 kW Body size Symbol Thread type Nil Rc F G N NPT Symbol Type 10 14 Port size 1 1 1 2 20 2 650 850 Symbol Size Applicable body size . . Accessory Description . Bracket*1 Symbol B Nil *1 Bracket is included, (but not assembled). Series compatible with secondary batteries 90 Material restriction *Specifications and dimensions for the 90-series are the same as standard products. 43 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators