【DO!BOOK・ページリンク】
c-e08-6a-niji   61 / 88

BOOKをみる

10秒後にBOOKのページに移動します


Main Line Filter 90-AFF Series 90-AFF2C 90-AFF4C 90-AFF8C 90-AFF11C 90-AFF22C 90-AFF37B 90-AFF75B 90-AM-BM101 90-AM-BM102 90-AM-BM103 90-AM-BM104 90-AM-BM105 90-BM56 90-BM57 Applicable model Bracket Part No. Bracket assembly (with 2 mounting screws) How to Order AFF 22C 10 90-AFF2C to 90-AFF22C Option For medium air pressure (1.6 MPa) IN-OUT reversal direction Symbol Nil HR Description 90 Series compatible with secondary batteries 90 Material restriction AFF 37B 10 90-AFF37B/75B Option Description . IN-OUT reversal direction Symbol Nil R 90 Body size 2C 4C 8C 11C 22C 2.2 kW 3.7 kW 7.5 kW 11 kW 22 kW Symbol Applicable compressor output (guide) Thread type FN Rc G*1 NPT Symbol Nil Type *1 Conforms to ISO1179-1. Port size 01 02 03 04 06 10 1/8 1/4 3/8 1/2 3/4 1 Symbol Size 2C Applicable body size 4C 8C 11C 22C Accessory B . Bracket*2 Symbol Nil Description *2 Bracket is included, (but not assembled). . . . . . . . . . . . . . . . . . . . . . 37B 75B 37 kW 75 kW Body size Applicable compressor Symbol output (guide) Nil Rc Thread type F G N NPT Symbol Type Port size 10 14 20 1 1 1 2 2 Size Applicable body size 37B 75B Symbol . . Accessory Description . Bracket*1 Symbol B Nil *1 Bracket is included, (but not assembled). *Specifications and dimensions for the 90-series are the same as standard products. Series compatible with secondary batteries 90 Material restriction 42