【DO!BOOK・ページリンク】
c-e08-6a-niji   60 / 88

BOOKをみる

10秒後にBOOKのページに移動します


MHS 3 20D M9BW Number of auto switches Number of fingers Bore size 16 mm 20 mm 25 mm 16 20 25 Action Auto switch Parallel Style Air Gripper o16, o20, o25 90-MHS Series 90 Series compatible with secondary batteries 90 Material restriction Applicable Auto Switch/Refer to pages 62 to 65 for further information on auto switches. How to Order 3 fingers 4 fingers 3 4 D Double acting Nil Without auto switch (Built-in magnet) *For the applicable auto switch model, refer to the table below. 2 pcs. 1 pc. Nil S Type Special function Electrical entry Wiring (Output) Load voltage Auto switch model Lead wire length (m) DC AC Perpendicular In-line Applicable load Pre-wired connector Diagnostic (2-color indication) Grommet Yes 2-wire 24 V 12 V . Relay, . PLC 3(L) SDPC M9BWV M9BW Indicator light Solid state switch *Specifications and dimensions for the 90-series are the same as standard products. *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BW(V)L-900 and D-M9BW(V)SDPC-900. *The auto switch is shipped together but not assembled. Note) Take note of hysteresis with 2-color indication type auto switches. Refer to page 606 in “Best Pneumatic No.4” for auto switch specifications. If an auto switch is mounted where the green light is lit and the air gripper has a short stroke, the auto switch may detect an unnecessary portion due to its operating range. Check that auto switch mounting is correct and adjust if necessary. This also applies to when the red light is lit. 41 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators