【DO!BOOK・ページリンク】
c-e08-6a-niji   58 / 88

BOOKをみる

10秒後にBOOKのページに移動します


MHZL2 16 D F M9BW Number of auto switches Number of fingers Bore size/Stroke 8 12 18 10 mm 16 mm 20 mm Symbol Bore size (mm) Stroke 10 16 20 Action Auto switch Parallel Style Air Gripper/Long Stroke Type 90-MHZL2 Series 90 Series compatible with secondary batteries 90 Material restriction Applicable Auto Switch/Refer to pages 62 to 65 for further information on the auto switch. How to Order 2 2 fingers D Double acting Nil Without auto switch (Built-in magnet) *For the applicable auto switch model, refer to the table below. Nil S n 2 pcs. 1 pc. “n” pcs. Type Special function Electrical entry Wiring (Output) Load voltage Auto switch model Lead wire length (m) DC AC Perpendicular In-line Applicable load Pre-wired connector Diagnostic (2-color indication) Grommet Yes 2-wire 24 V 12 V . Relay, . PLC 3(L) SDPC M9BWV M9BW Indicator light Solid state switch Dust cover type F Fluororubber (FKM) *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BW(V)L-900 and D-M9BW(V)SDPC-900. *The auto switch is shipped together but not assembled. Note) Take note of hysteresis with 2-color indication type auto switches. Refer to page 438 in “Best Pneumatic No.4” for auto switch specifications. If an auto switch is mounted where the green light is lit and the air gripper has a short stroke, the auto switch may detect an unnecessary portion due to its operating range. Check that auto switch mounting is correct and adjust if necessary. This also applies to when the red light is lit. *When using the perpendicular auto switch for o10, the fitting and auto switch could mutually interfere. Use the extension fitting shipped in the package to avoid interference. 39 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators