【DO!BOOK・ページリンク】
c-e08-6a-niji   57 / 88

BOOKをみる

10秒後にBOOKのページに移動します


How to Order MHZJ2 16 D F M9BW Number of fingers 10 mm 16 mm 20 mm 25 mm Bore size 10 16 20 25 Double acting Action D Type Special function Electrical entry Wiring (Output) Load voltage Auto switch model Lead wire length (m) DC AC Perpendicular In-line Applicable load Applicable model Diagnosis (2-color indicator) Grommet Yes 2-wire 24 V 12 V .  Relay, PLC . 3(L) SDPC M9BWV M9BW  Parallel Style Air Gripper with Dust Cover 90-MHZJ2 Series 90 Series compatible with secondary batteries 90 Material restriction Indicator light Dust cover type F Fluororubber (FKM) 2 2 fingers Auto switch Nil Without auto switch (Built-in magnet) *For the applicable auto switch model, refer to the table below. Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. Applicable Auto Switch/Refer to pages 62 to 65 for further information on the auto switch. Solid state switch *Specifications and dimensions for the 90-series are the same as standard products. *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BW(V)L-900 and D-M9BW(V)SDPC-900. *The auto switch is shipped together but not assembled. Note) Take note of hysteresis with 2-color indication type auto switches. Refer to page 438 in “Best Pneumatic No.4” for auto switch specifications. If an auto switch is mounted where the green light is lit and the air gripper has a short stroke, the auto switch may detect an unnecessary portion due to its operating range. Check that auto switch mounting is correct and adjust if necessary. This also applies to when the red light is lit. *Through-hole mounting is not used when mounting the auto switch for the 90-MHZJ2-10D. *When using the perpendicular auto switch for o10, the fitting and auto switch could mutually interfere. Use the extension fitting shipped in the package to avoid interference. 38