【DO!BOOK・ページリンク】
c-e08-6a-niji   52 / 88

BOOKをみる

10秒後にBOOKのページに移動します


How to Order 20 15 M9BWL With auto switch (Built-in magnet) With auto switch RSDQ B D Auto switch *For the applicable auto switch model, refer to the table below. Nil Without auto switch Number of auto switches Nil S 2 pcs. 1 pc. Action D B T Double acting Double acting with spring loaded Single acting (Spring extend) Bore size 20 32 40 50 20 mm 32 mm 40 mm 50 mm Mounting bracket Through-hole (Standard) Both ends tapped style B A Cylinder stroke (mm) 10, 15, 20 10, 15, 20 20, 25, 30 20, 25, 30 20 32 40 50 Rod end configuration Symbol Nil K R L Configuration Round bar type Chamfered type Roller type Lever type (Non-adjustable) (1) Note 1) The lever types are applicable only to o32, o40 and o50. Port thread type Note) TF for o20 indicates M5. Rc NPT G o20 to o50 Nil TN TF Built-in Magnet Cylinder Model 90 Series compatible with secondary batteries 90 Material restriction Applicable Auto Switch/Refer to pages 62 to 65 for further information on auto switches. M9BW A90 Stopper Cylinder / Fixed Mounting Height o20, o32, o40, o50 90-RSDQ Series If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) 90-RSDQB32-15D Application . . . Basic style Perpendicular In-line Type Special function Electrical entry Wiring (Output) Load voltage Auto switch model Lead wire length (m) DC AC Applicable load Pre-wired connector Diagnostic indication (2-color indication) Grommet Yes No 2-wire 100 V or less 24 V 12 V Relay, PLC 3(L) SDPC Indicator light Reed switch Solid state switch IC circuit M9BWV . . . . . *Specifications and dimensions for the 90-series are the same as standard products. *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BW(V)L-900, D-M9BW(V)SDPC-900 and D-A90L-900. *When mounting the D-M9BW(V)L-900, M9BW(V)SDPC-900, or A90L-900 on cylinders with o32 to o50 other than on the port face, order the auto switch mounting brackets separately. Refer to page 66 for details. 33 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators