【DO!BOOK・ページリンク】
c-e08-6a-niji   49 / 88

BOOKをみる

10秒後にBOOKのページに移動します


How to Order With auto switch CDNG L N 32 100 D M9BWL Nil Without auto switch *For the applicable auto switch model, refer to the table below. *Mounting brackets are shipped together, (but not assembled). Locking direction D Both directions Cylinder stroke (mm) Bore size 20 25 32 40 20 mm 25 mm 32 mm 40 mm (Built-in magnet) With auto switch Mounting style B L F G U T D Basic style Axial foot style Rod side flange style Head side flange style Rod side trunnion style Head side trunnion style Clevis style Auto switch Cushion type N Rubber bumper Nil S n 2 pcs. 1 pc. “n” pcs. Number of auto switches 90 Series compatible with secondary batteries 90 91 Material restriction With lub-retainer Cylinder with Lock Double Acting, Single Rod o20, o25, o32, o40 CDNG Series 90- 91- Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) 9 0 - CDNGLN40-100-D 91- Bore size (mm) 20 25 32 40 Standard stroke (mm)(1) Max. manufacturable stroke (mm) 1500 25, 50, 75, 100, 125, 150, 200 25, 50, 75, 100, 125, 150, 200, 250, 300 Long stroke (mm) 201 to 350 301 to 400 301 to 450 301 to 800 Note 1) Intermediate strokes other than the above are produced upon receipt of order. Spacers are not used for intermediate strokes. Note 2) Long strokes are applicable to the axial foot style and rod side flange style. In the case of other mounting brackets or when long stroke limits are exceeded, the maximum useable stroke is determined by the stroke selection table (information edition). Mounting Bracket Part No. Axial foot * Flange Trunnion pin Clevis ** Rod side pivot bracket Head side pivot bracket 20 91-CNG-L020 91-CNG-F020 90-CG-T020 90-CG-D020 91-CNG-020-24 90-CG-020-24A 25 91-CNG-L025 91-CNG-F025 90-CG-T025 90-CG-D025 91-CNG-025-24 90-CG-025-24A 32 91-CNG-L032 91-CNG-F032 90-CG-T032 90-CG-D032 91-CNG-032-24 90-CG-032-24A 40 91-CNG-L040 91-CNG-F040 90-CG-T040 90-CG-D040 91-CNG-040-24 90-CG-040-24A Bore size (mm) Mounting bracket Applicable Auto Switch/Refer to pages 62 to 65 for further information on auto switches. Type Special function Electrical entry Wiring (Output) Lead wire length (m) Auto switch model Load voltage DC AC Applicable load Pre-wired connector Diagnostic indication (2-color indication) Grommet Yes No 2-wire 100 V or less 24 V 12 V Relay, PLC 3(L) SDPC M9BW A90 Indicator light Reed switch Solid state switch IC circuit *When ordering foot bracket, order 2 pieces per cylinder. **Clevis pin, retaining ring, and mounting bolt are shipped together with clevis style. ***Mounting bolts are included with the foot and flange styles. . . . . *Specifications and dimensions for the 90-series are the same as standard products. Specifications for the 91-series are the same as standard products. *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BWL-900, D-M9BWSDPC-900 and D-A90L-900. *Models D-M9BWVL-900 or M9BWVSDPC-900 cannot be mounted. *The auto switch is shipped together but not assembled. (Only auto switch mounting brackets are assembled before shipment.) *Refer to pages 66 to 68 for details on the auto switch mounting brackets. 30