【DO!BOOK・ページリンク】
c-e08-6a-niji   48 / 88

BOOKをみる

10秒後にBOOKのページに移動します


L B 32 M9BWL Guide Cylinder MGG 100 Cylinder stroke (mm) Bore size 20 25 32 40 50 20 mm 25 mm 32 mm 40 mm 50 mm How to Order Guide Cylinder o20, o25, o32, o40, o50 90 MGG Series 90- 91- 250, 300, 350, 400 350, 400, 450, 500 350, 400, 450, 500, 600, 700, 800, 900, 1000 350, 400, 450, 500, 600, 700, 800 350, 400, 450, 500, 600 20 25 32 40 50 Bore size (mm) 75, 100, 125, 150, 200 Standard stroke (mm) 75, 100, 125, 150, 200 250, 300 Long stroke (mm) *Intermediate strokes and short strokes other than the above are produced upon receipt of order. Applicable Auto Switch/Refer to pages 62 to 65 for further information on auto switches. Type Special function Electrical entry Wiring (Output) Lead wire length (m) Auto switch model Load voltage DC AC Applicable load Pre-wired connector Diagnostic indication (2-color indication) Grommet Yes 2-wire 100 V or less 24 V 12 V 3(L) SDPC M9BW A90 Indicator light L Bearing type Ball bushing bearing B F Mounting style Basic style Front mounting flange style Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. Auto switch *For the applicable auto switch model, refer to the table below. Nil Without auto switch (Built-in magnet) Reed switch Solid state switch . . . . No IC circuit Relay, PLC *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BWL-900, D-M9BWSDPC-900 and D-A90L-900. *Models D-M9BWVL-900 or M9BWVSDPC-900 cannot be mounted. *The auto switch is shipped together but not assembled. (Only auto switch mounting brackets are assembled before shipment.) *Refer to pages 66 to 68 for details on the auto switch mounting brackets. *Specifications and dimensions for the 90-series are the same as standard products. Specifications for the 91-series are the same as standard products. Series compatible with secondary batteries 90 91 Material restriction With lub-retainer 29 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators