【DO!BOOK・ページリンク】
c-e08-6a-niji   47 / 88

BOOKをみる

10秒後にBOOKのページに移動します


Compact Guide Cylinder o12, o16, o20, o25, o32, o40, o50, o63 How to Order Compact Guide Cylinder MGP M 25 Cylinder stroke (mm) 12 mm 16 mm 20 mm 25 mm Bore size 12 16 20 25 32 mm 40 mm 50 mm 63 mm 32 40 50 63 Compact Guide Cylinder 90 30 M9BWL MGP Series 90- 91- 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350 400 12, 16 20, 25 32 to 63 10, 20, 30, 40, 50, 75, 100, 125, 150, 175, 200, 250 20, 30, 40, 50, 75, 100, 125, 150, 175, 200, 250, 300 350, 400 Applicable Auto Switch/Refer to pages 62 to 65 for further information on auto switches. Type Special function Electrical entry Wiring (Output) Load voltage Auto switch model Lead wire length (m) DC AC Perpendicular In-line Applicable load Pre-wired connector Diagnostic indication (2-color indication) Grommet Yes No 2-wire 24 V 12 V Relay, PLC . IC circuit 3(L) SDPC M9BWV . M9BW A90 Indicator light Minimum Operating Pressure for Products for 91-series Specifications Bore size (mm) 12, 16, 20, 25 Minimum operating pressure 0.2MPa 32, 40, 50, 63 0.15MPa Slide bearing Ball bushing bearing Bearing type M L Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. Auto switch Nil Without auto switch (Built-in magnet) *For the applicable auto switch model, refer to the table below. Reed switch Solid state switch . . . 100 V or less *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BW(V)L-900, D-M9BW(V)SDPC-900 and D-A90L-900. *The auto switch is shipped together but not assembled. *Refer to pages 66 to 68 for details on the auto switch mounting brackets. *Specifications and dimensions for the 90-series are the same as standard products. Series compatible with secondary batteries 90 91 Material restriction With lub-retainer 28