【DO!BOOK・ページリンク】
c-e08-6a-niji   45 / 88

BOOKをみる

10秒後にBOOKのページに移動します


MXS Series Air Slide Table Air slide table M9BWL Adjuster option How to Order 10, 20, 30, 40, 50, 75, 100, 125 10, 20, 30, 40, 50, 75, 100, 125, 150 10, 20, 30, 40, 50, 75, 100, 125, 150 o16 o20 o25 Bore size (Stroke (mm)) MXS 16 50 AS Port thread type Nii TN TF M thread Rc NPT G o16 o20, o25 90 Applicable Auto Switches/Refer to pages 62 to 65 for further information on auto switches. Type Special function Electrical entry Load voltage Auto switch model Lead wire length (m) DC AC Perpendicular In-line Applicable load Pre-wired connector Diagnostic indication (2-color indication) Grommet Yes No 2-wire . . 24 V 12 V . Relay, PLC . 3(L) SDPC M9BWV . M9BW A90 Indicator light 90- 91- 2 pcs. 1 pc. “n” pcs. Nil S n Number of auto switches Auto switch Nil Without auto switch (Built-in magnet) *For the applicable auto switch models, refer to the table below. Without adjuster Adjuster on extension end Adjuster on retraction end Adjuster on both ends Absorber on extension end Absorber on retraction end Absorber on both ends Adjuster on extension end + Absorber on retraction end Absorber on extension end + Adjuster on retraction end Nil AS AT A BS BT B ASBT BSAT Reed switch Solid state switch Wiring (Output) IC circuit 100 V or less Nil L Symmetric type Standard type Symmetric type *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BW(V)L-900, D-M9BW(V)SDPC-900 and D-A90L-900. *The auto switch is shipped together but not assembled. *Specifications and dimensions for the 90-series are the same as standard products. Series compatible with secondary batteries 90 91 Material restriction With lub-retainer 26