【DO!BOOK・ページリンク】
c-e08-6a-niji   42 / 88

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Linear Guide Type MY2 G Stroke (mm) Linear guide, Single axis Guide type H H 16 300 L 16 mm 25 mm Bore size 16 25 90 M9BWL o16, o25 MY2H Series 90- 91- 16 25 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 550, 600 Applicable Auto Switch/Refer to pages 62 to 65 for the detailed specifications of auto switches. Type Special function Electrical entry Wiring (Output) Load voltage Auto switch model Lead wire length (m) DC AC Perpendicular In-line Applicable load Pre-wired connector Grommet Yes No 2-wire 100 Vor less 24 V 12 V Relay, PLC IC circuit 3(L) SDPC M9BWV M9BW A90 Indicator light Mechanically Jointed Rodless Cylinder Linear Guide Type G Centralized piping type (Standard) Piping Nil L H LH Without adjusting unit With low load shock absorber With high load shock absorber With one L unit and one H unit each Stroke adjusting unit Nil S Both ends One end Stroke adjusting unit position Note) “S” is applicable for stroke adjusting units L and H. Auto switch type Nil Without auto switch (Built-in magnet) *Refer to the table below for the applicable auto switch model. Nil S n 2 pcs. 1 pc. “n” pcs. Number of auto switches Reed switch Solid state switch Diagnostic indication 2-color indication . . . . . *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BW(V)L-900, D-M9BW(V)SDPC-900 and D-A90L-900. *The auto switch is shipped together but not assembled. *Specifications and dimensios for the 90-series are the same as standard products. Series compatible with secondary batteries 90 91 Material restriction With lub-retainer 23 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators