【DO!BOOK・ページリンク】
c-e08-6a-niji   38 / 88

BOOKをみる

10秒後にBOOKのページに移動します


How to Order CDQ2 B 20 30 Cylinder stroke (mm) With auto switch D M9BWL Bore size 12 16 20 25 32 12 mm 16 mm 20 mm 25 mm 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm 40 50 63 80 100 Number of auto switches 90 CDQ2 Series 90- 91- 90- 91- o12, o16, o20, o25, o32, o40, o50, o63, o80, o100 Mounting Brackets for 90-series/Part No. Bore size (mm) Foot (1) Flange 12 16 20 25 32 40 50 63 80 100 90-CQ-L012 90-CQ-L016 90-CQ-L020 90-CQ-L025 90-CQ-L032 90-CQ-L040 90-CQ-L050 90-CQ-L063 90-CQ-L080 90-CQ-L100 90-CQ-F012 90-CQ-F016 90-CQ-F020 90-CQ-F025 90-CQ-F032 90-CQ-F040 90-CQ-F050 90-CQ-F063 90-CQ-F080 90-CQ-F100 Double clevis 90-CQ-D012 90-CQ-D016 90-CQ-D020 90-CQ-D025 90-CQ-D032 90-CQ-D040 90-CQ-D050 90-CQ-D063 90-CQ-D080 90-CQ-D100 Mounting Brackets for 91-series/Part No. Bore size (mm) Foot (1) Flange 12 16 20 25 32 40 50 63 80 100 91-CQ-L012 91-CQ-L016 91-CQ-L020 91-CQ-L025 90-CQ-L032 90-CQ-L040 90-CQ-L050 90-CQ-L063 90-CQ-L080 90-CQ-L100 91-CQ-F012 91-CQ-F016 91-CQ-F020 91-CQ-F025 90-CQ-F032 90-CQ-F040 90-CQ-F050 90-CQ-F063 90-CQ-F080 90-CQ-F100 Double clevis 90-CQ-D012 90-CQ-D016 90-CQ-D020 90-CQ-D025 90-CQ-D032 90-CQ-D040 90-CQ-D050 90-CQ-D063 90-CQ-D080 90-CQ-D100 Note 1) When ordering foot bracket, order 2 pieces per cylinder. Note 2) Parts belonging to each bracket are as follows. Foot, Flange: Body mounting bolt/Double clevis: Clevis pin, Type C retaining ring for axis, body mounting bolt 12, 16 20, 25 32, 40 50 to 100 5, 10, 15, 20, 25, 30 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 Applicable Auto Switch/Refer to pages 62 to 65 for further information on auto switches. Type Reed switch Solid state switch Special function Electrical entry Wiring (Output) Load voltage Auto switch model Lead wire length (m) DC AC Perpendicular In-line Applicable load Pre-wired connector Diagnostic indication (2-color indication) Grommet Yes No 2-wire . . 100 V or less 24 V 12 V Relay, PLC . IC circuit 3(L) SDPC M9BWV M9BW A90 Indicator light Z Auto switch mounting groove Z o12 to o25 o32 to o100 2 sides 4 sides Compact Cylinder: Standard Type Double Acting, Single Rod With auto switch (Built-in magnet) B A L F G D Mounting style Through-hole (Standard) Both ends tapped style Foot style Rod side flange style Head side flange style Double clevis style *Mounting brackets are shipped together, (but not assembled). Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDQ2L32-25DZ Action D Double acting Nil C M Body option *Combination of body options is available. Standard (Rod end female thread) With rubber bumper Rod end male thread Auto switch Nil Without auto switch *Refer to the table below for the applicable auto switch model. Nil S n 2 pcs. 1 pc. “n” pcs. . . *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BW(V)L-900, D-M9BW(V)SDPC-900 and D-A90L-900. *When mounting the D-M9BW(V)L-900, D-M9BW(V)SDPC-900 or A90L-900 on cylinders with o32 to o50 other than on the port face, order the auto switch mounting bracket separately. Refer to pages 66 to 68 for details. *Specifications and dimensions for the 90-series are the same as standard products. Series compatible with secondary batteries 90 91 Material restriction With lub-retainer 19 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators