【DO!BOOK・ページリンク】
c-e08-6a-niji   37 / 88

BOOKをみる

10秒後にBOOKのページに移動します


o12, o16, o20, o25 How to Order Compact Cylinder: Anti-lateral Load Type With auto switch CDQS B S D Mounting style Action Type With auto switch (Built-in magnet) Number of auto switches Body option Auto switch 20 30 Bore size 12 mm 16 mm 20 mm 25 mm 12 16 20 25 C Cylinder stroke (mm) 90 M9BWL CDQSS Series 90- 91- Mounting Brackets for 90-series/Part No. Mounting Brackets for 91-series/Part No. Bore size (mm) Foot (1) Flange 12 16 20 25 90-CQS-L012 90-CQS-L016 90-CQS-L020 90-CQS-L025 90-CQS-F012 90-CQS-F016 90-CQS-F020 90-CQS-F025 Double clevis 90-CQS-D012 90-CQS-D016 90-CQS-D020 90-CQS-D025 Applicable Auto Switch/Refer to pages 62 to 65 for further information on auto switches. Through-hole/Both ends tapped common (Standard) Foot style Rod side flange style Head side flange style Double clevis style B L F G D *Mounting brackets are shipped together, (but not assembled). S Anti-lateral load type Standard stroke (mm) 5, 10, 15, 20, 25, 30 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 Bore size (mm) 12, 16 20, 25 D Double acting With rubber bumper Rod end female thread (Standard) With rubber bumper Rod end male thread C CM Nil Without auto switch *Refer to the table below for the applicable auto switch model. 2 pcs. 1 pc. “n” pcs. Nil S n Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDQSLS12-25D Only for models with cushions 90- 91- Type Special function Electrical entry Wiring (Output) Load voltage Auto switch model Lead wire length (m) DC AC Applicable load Pre-wired connector Grommet No 2-wire 100 V or less 24 V 12 V Relay, PLC IC circuit 3(L) SDPC Indicator light Reed switch Solid state switch . Diagnostic indication (2-color indication) . . Yes M9BWV . . M9BW A90 Perpendicular In-line 12 16 20 25 91-CQS-L012 91-CQS-L016 91-CQS-L020 91-CQS-L025 91-CQS-F012 91-CQS-F016 91-CQS-F020 91-CQS-F025 90-CQS-D012 90-CQS-D016 90-CQS-D020 90-CQS-D025 Bore size (mm) Foot (1) Flange Double clevis Note1) When ordering foot bracket, order 2 pieces per cylinder. Note2) Parts belonging to each bracket are as follows. Foot or Flange style: Body mounting bolt Double clevis style: Clevis pin, type C retaining ring for axis, Body mounting bolt *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BW(V)L-900, D-M9BW(V)SDPC-900 and D-A90L-900. *The auto switch is shipped together but not assembled. Note) Auto switches of models D-M9BWVL-900 or M9BWVSDPC-900 cannot be mounted on the port depending on cylinder stroke and fitting size. Consult SMC. *Specifications and dimensions for the 90-series are the same as standard products. Series compatible with secondary batteries 90 91 Material restriction With lub-retainer 18