Compact Cylinder: Standard Type Double Acting, Single Rod o12, o16, o20, o25 With auto switch CDQS B D Mounting style Action With auto switch (Built-in magnet) M9BWL Number of auto switches Body option Auto switch 20 30 Bore size 12 mm 16 mm 20 mm 25 mm 12 16 20 25 Cylinder stroke (mm) 90 CDQS Series 90- 91- Mounting Brackets for 90-series/Part No. Mounting Brackets for 91-series/Part No. Bore size (mm) Foot (1) Flange 12 16 20 25 90-CQS-L012 90-CQS-L016 90-CQS-L020 90-CQS-L025 90-CQS-F012 90-CQS-F016 90-CQS-F020 90-CQS-F025 Double clevis 90-CQS-D012 90-CQS-D016 90-CQS-D020 90-CQS-D025 Applicable Auto Switch/Refer to pages 62 to 65 for further information on auto switches. How to Order Through-hole/Both ends tapped common (Standard) Foot style Rod side flange style Head side flange style Double clevis style B L F G D *In the case of long strokes, use either ends tapped mounting or bracket mounting. *Mounting brackets are shipped together, (but not assembled). Bore size 12, 16 20 25 Standard stroke 5, 10, 15, 20, 25, 30 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 Long stroke 35, 40, 45, 50, 75, 100, 125, 150, 175, 200 75, 100, 125, 150, 175, 200 75, 100, 125, 150, 175, 200, 250, 300 D Double acting Standard With rubber bumper Rod end male thread Nil C M *Combination of body options is available. With rubber bumper Rod end female thread (Standard) With rubber bumper Rod end male thread C CM *Rubber bumper is standard equipment for long stroke type. Nil Without auto switch * Refer to the table below for the applicable auto switch model. 2 pcs. 1 pc. “n” pcs. Nil S n Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDQSL25-30D 90- 91- Type Special function Electrical entry Wiring (Output) Load voltage Auto switch model Lead wire length (m) DC AC Applicable load Pre-wired connector Grommet No 2-wire 100 V or less 24 V 12 V Relay, PLC IC circuit 3(L) SDPC Indicator light Reed switch Solid state switch . Diagnostic indication (2-color indication) . . Yes M9BWV . . M9BW A90 Perpendicular In-line 12 16 20 25 91-CQS-L012 91-CQS-L016 91-CQS-L020 91-CQS-L025 91-CQS-F012 91-CQS-F016 91-CQS-F020 91-CQS-F025 90-CQS-D012 90-CQS-D016 90-CQS-D020 90-CQS-D025 Bore size (mm) Foot (1) Flange Double clevis Note1) When ordering foot bracket, order 2 pieces per cylinder. Note2) Parts belonging to each bracket are as follows. Foot or Flange style: Body mounting bolt Double clevis style: Clevis pin, Type C snap ring for axis, Body mounting bolt *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BW(V)L-900, D-M9BW(V)SDPC-900 and D-A90L-900. *The auto switch is shipped together but not assembled. Note) Auto switches of models D-M9BWVL-900 or M9BWVSDPC-900 cannot be mounted on the port depending on cylinder stroke and fitting size. Consult SMC. *Specifications and dimensions for the 90-series are the same as standard products. Series compatible with secondary batteries 90 91 Material restriction With lub-retainer 17 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators