【DO!BOOK・ページリンク】 c-e08-6a-niji 35 / 88 10秒後にBOOKのページに移動します |
|
Free Mount Cylinder: Non-rotating Rod Type Double Acting, Single Rod o10, o16, o20, o25, o32 CDUK Series 90- 91- With auto switch CDUK 16 30 D 10 16 20 25 32 10 mm 16 mm 20 mm 25 mm 32 mm 90 M9BWL Applicable Auto Switches/Refer to pages 62 to 65 for further information on auto switches. How to Order Built-in magnet Non-rotating rod type Bore size Standard stroke (mm) Action Auto switch Number of auto switches o10, o16 o20, o25, o32 5, 10, 15, 20, 25, 30 5, 10, 15, 20, 25, 30, 40, 50 D Double acting *Refer to the table below for applicable auto switches. Nil Without auto switch Nil S 2 pcs. 1 pc. Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDUK20-25D 90- 91- Type Special function Electrical entry Wiring (Output) Load voltage Auto switch model Lead wire length (m) DC AC Applicable load Pre-wired connector Grommet No 2-wire 100 V or less 24 V 12 V Relay, PLC IC circuit 3(L) SDPC Indicator light Reed switch Solid state switch . Diagnostic indication (2-color indication) . . Yes M9BWV . . M9BW A90 Perpendicular In-line *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BW(V)L-900, D-M9BW(V)SDPC-900 and D-A90L-900. *The auto switch is shipped together but not assembled. *Specifications and dimensions for the 90-series are the same as standard products. Series compatible with secondary batteries 90 91 Material restriction With lub-retainer 16 |