【DO!BOOK・ページリンク】
c-e08-6a-niji   34 / 88

BOOKをみる

10秒後にBOOKのページに移動します


With auto switch 90 CDU 16 30 D M9BWL Free Mount Cylinder Double Acting, Single Rod o10, o16, o20, o25, o32 10 16 20 25 32 10 mm 16 mm 20 mm 25 mm 32 mm CDU Series 90- 91- Applicable Auto Switches/Refer to pages 62 to 65 for further information on auto switches. How to Order Built-in magnet Bore size Standard stroke (mm) o6, o10, o16 o20, o25, o32 5, 10, 15, 20, 25, 30 5, 10, 15, 20, 25, 30, 40, 50 D Double acting Action Nil Without auto switch *Refer to the table below for applicable auto switches. Auto switch Number of auto switches Nil S 2 pcs. 1 pc. Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDU20-25D 90- 91- Type Special function Electrical entry Wiring (Output) Load voltage Auto switch model Lead wire length (m) DC AC Applicable load Pre-wired connector Grommet No 2-wire 100 V or less 24 V 12 V Relay, PLC IC circuit 3(L) SDPC Indicator light Reed switch Solid state switch . Diagnostic indication (2-color indication) . . Yes M9BWV . . M9BW A90 Perpendicular In-line *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BW(V)L-900, D-M9BW(V)SDPC-900 and D-A90L-900. *The auto switch is shipped together but not assembled. *Specifications and dimensions for the 90-series are the same as standard products. Series compatible with secondary batteries 90 91 Material restriction With lub-retainer 15 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators