【DO!BOOK・ページリンク】
c-e08-6a-niji   33 / 88

BOOKをみる

10秒後にBOOKのページに移動します


CDA2 L 50 100 M9BWL Number of auto switches Mounting style Bore size Cylinder stroke (mm) Auto switch 90 Air Cylinder: Standard Type Double Acting, Single Rod o40, o50, o63, o80, o100 CDA2 Series 90- 91- Applicable Auto Switch/Refer to pages 62 to 65 for further information on auto switches. **Models D-A90L-900 cannot be mounted on cylinders of o50. 40 91-CA2-L04 91-CA2-F04 91-CA2-C04 91-CA2-D04 50 91-CA2-L05 91-CA2-F05 91-CA2-C05 91-CA2-D05 63 91-CA2-L06 91-CA2-F06 91-CA2-C06 91-CA2-D06 80 91-CA2-L08 91-CA2-F08 91-CA2-C08 91-CA2-D08 100 91-CA2-L10 91-CA2-F10 91-CA2-C10 91-CA2-D10 How to Order With auto switch Nil S 3 n 2 pcs. 1 pc. 3 pcs. “n” pcs. Nil Without auto switch *Refer to the table below for the applicable auto switch model. With auto switch (Built-in magnet) Basic style Axial foot style Rod side flange style Head side flange style Single clevis style Double clevis style Center trunnion style B L F G C D T 40 50 63 80 100 40 mm 50 mm 63 mm 80 mm 100 mm Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDA2L40-100 90- 91- 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 500, 600 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400, 450, 500, 600, 700 40 50, 63 80, 100 *Intermediate strokes not listed above are produced upon receipt of order. Type Special function Electrical entry Wiring (Output) Load voltage Auto switch model Lead wire length (m) DC AC Applicable load Pre-wired connector Grommet No 2-wire 100 V or less 24 V 12 V Relay, PLC IC circuit 3(L) SDPC Indicator light Reed switch Solid state switch . . Diagnostic indication (2-color indication) . . Yes M9BWV M9BW . A90** Perpendicular In-line Mounting Bracket Part No. Axial foot* Flange Single clevis Double clevis** Bore size (mm) *When axial foot brackets are used, two pieces should be ordered for each cylinder. **Double clevis type is packed with clevis pin, flat washer and cotter pin. *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BW(V)L-900, D-M9BW(V)SDPC-900 and D-A90L-900. *The auto switch is shipped together but not assembled. (Only auto swich mounting brackets are assembled before shipment.) *Refer to pages 66 to 68 for details on auto switch mounting brackets. *Specifications and dimensions for the 90-series are the same as standard products. Series compatible with secondary batteries 90 91 Material restriction With lub-retainer 14