【DO!BOOK・ページリンク】
c-e08-6a-niji   32 / 88

BOOKをみる

10秒後にBOOKのページに移動します


Air Cylinder: Standard Type Double Acting, Single Rod o20, o25, o32, o40, o50 CDG1 Series CDG1 L N 25 100 Bore size 20 25 32 40 50 20 mm 25 mm 32 mm 40 mm 50 mm M9BWL Cylinder stroke (mm) Type N Rubber bumper Mounting style *91-series foot and rod side flange are assembled before shipment. Number of auto switches Auto switch 90 Series compatible with secondary batteries 90 91 Material restriction With lub-retainer 90- 91- Mounting Bracket Part No. Mounting bracket Min. Description order Bore size (mm) Foot Flange Trunnion pin Clevis Pivot bracket 1 1 1 1 1 20 90-CG-L020 90-CG-F020 90-CG-T020 90-CG-D020 90-CG-020-24A 25 90-CG-L025 90-CG-F025 90-CG-T025 90-CG-D025 90-CG-025-24A 32 90-CG-L032 90-CG-F032 90-CG-T032 90-CG-D032 90-CG-032-24A 40 90-CG-L040 90-CG-F040 90-CG-T040 90-CG-D040 90-CG-040-24A 50 90-CG-L050 90-CG-F050 90-CG-T050 90-CG-D050 90-CG-050-24A Foot x 2, Mounting bolt x 8 Flange x 1, Mounting bolt x 4 Trunnion pin x 2, Trunnion bolt x 2, Flat washer x 2 Clevis x 1, Mounting bolt x 4, Clevis pin x 1, Retaining ring x 2 Pivot bracket x 1 Applicable Auto Switch/Refer to pages 62 to 65 for further information on auto switches. How to Order With auto switch With auto switch (Built-in magnet) B L F G U T D Basic style Axial foot style Rod side flange style Head side flange style Rod side trunnion style Head side trunnion style Clevis style Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDG1FN32-100 90- 91- Nil S n 2 pcs. 1 pc. “n” pcs. Nil Without auto switch *For the applicable auto switch model, refer to the table below. Bore size (mm) 20 25 32 40 50 Standard stroke(1) (mm) 25, 50, 75, 100, 125, 150, 200 25, 50, 75, 100, 125, 150, 200, 250, 300 Long stroke(2) (mm) Maximum manufacturable stroke (mm) 201 to 350 301 to 400 301 to 450 301 to 800 301 to 1200 1500 Note 1) Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.) Note 2) Long stroke is compatible with the axial foot and rod side flange types. When other mounting brackets are used or the long stroke exceeds the limit, the allowable maximum stroke length is determined using the stroke selection table. Type Special function Electrical entry Wiring (Output) Lead wire length (m) Auto switch model Load voltage DC AC Applicable load Pre-wired connector Grommet No 2-wire 100 V or less 24 V 12 V Relay, PLC IC circuit 3(L) SDPC M9BW A90 Indicator light Reed switch Solid state switch . Diagnostic indication (2-color indication) . . Yes . *Additional symbols for auto switch: Lead wire length 3 m・・・・・・・・・・・・・・・・・L Example: M9BWL With pre-wired connector・・・・・・・・・・SDPC M9BWSDPC *Order part numbers for auto switches alone are D-M9BWL-900, D-M9BWSDPC-900 and D-A90L-900. *Models D-M9BWVL-900 or M9BWVSDPC-900 cannot be mounted. *The auto switch is shipped together but not assembled. (Only auto swich mounting brackets are assembled before shipment.) *Refer to pages 66 to 68 for details on auto switch mounting brackets. *Specifications and dimensions for the 90-series are the same as standard products. 13 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators