【DO!BOOK・ページリンク】
c-e08-6a-niji   24 / 88

BOOKをみる

10秒後にBOOKのページに移動します


SS5V2 1 Valve stations Series 2 4 90-SV2000 90-SV4000 P, E port location Pilot type Internal pilot External pilot Nil R 10FD 05 U A, B port size (metric) A, B port size (inch) Symbol N3 N7 N9 N9 N11 M One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o5/16" One-touch fitting for o5/16" One-touch fitting for o3/8" A, B ports mixed P, E port Applicable series 90-SV2000 90-SV4000 One-touch fitting for o3/8" One-touch fitting for o3/8" Symbol A, B port A, B port C4 C6 C8 C8 C10 C12 M One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o12 A, B ports mixed P, E port Applicable series 90-SV2000 90-SV4000 One-touch fitting for o1 One-touch fitting for o12 *In the case of mixed specifications (M), indicate separately on the manifold specification sheet. *Port sizes of X, PE port for external pilot specifications (R) are o4 mm or o5/32 inch for 90-SV2000 series and o6 mm or o1/4 inch for 90-SV4000 series. D-sub Connector 90-SV Series 90 Series compatible with secondary batteries 90 Material restriction Tie-rod base Connector entry direction 1 2 Upward Lateral Note Double wiring specifications Specified layout (Up to 23 solenoids possible.) Symbol 02 11 02 20 Stations 2 stations 11 stations 2 stations 20 stations ・・・ ・・・ ・・・ ・・・ (1) (2) Note 1) Double wiring specifications: Single, double, 3 position and 4 position solenoid valves can be used at all of the manifold stations. Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double, 3 and 4 position valves cannot be used where single solenoid wiring has been specified.) U D B U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 20 stations) How to Order Manifold *Specifications and dimensions for the 90-series are the same as standard products. 5 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators