【DO!BOOK・ページリンク】
c-e08-6a-niji   22 / 88

BOOKをみる

10秒後にBOOKのページに移動します


SI Unit Part No. Protocol type SI unit part no. CE-certified EX124D-SDN1-X188 DeviceNet (Negative common) Symbol Q SS5V2 Q SI unit Valve stations Protocol type DeviceNet Symbol Q Series 2 4 90-SV2000 90-SV4000 P, E port location SUP/EXH block assembly specifications Internal pilot External pilot Nil R 10S D 05 U . Including the number of blanking plate assemblies. EX124 Integrated Type (for Output) Serial Transmission System IP65 Compliant 90-SV-X124 Series 90 X124 *Specifications and dimensions for the 90-series are the same as standard products. Specifications Tie-rod base U D B U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 16 stations) Symbol Note 02 08 02 16 Stations 2 stations 8 stations 2 stations 16 stations (1) Double wiring specifications Specified layout (up to 16 solenoids possible.) (2) Note 1) Double wiring specifications: Single, double, 3 position and 4 position solenoid valves can be used on all manifold stations. Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate wiring specifications on a manifold specification sheet. (Note that double, 3 and 4 position valves cannot be used where single solenoid wiring has been specified.) A, B port size (Metric) A, B port size (Inch) Symbol A, B port N3 N7 N9 M One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o5/16" A, B ports mixed One-touch fitting for o3/8" P, E port Applicable series 90-SV2000 Symbol A, B port C4 C6 C8 M One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o8 A, B ports mixed One-touch fitting for o10 P, E port Applicable series 90-SV2000 *In the case of mixed specifications (M), indicate separately on the manifold specification sheet. *Port sizes of X, PE port for external pilot specifications (R) are o4 mm or o5/32 inch. How to Order Manifold Series compatible with secondary batteries 90 Material restriction 1. Special SI unit: EX124D-SDN1-X188 (PNP open collector) 2. Enclosure: IP65 compliant 3 Directional Control Valves Air Preparation Equipment Vacuum Equipment Detection Auto Switches Switches Flow Control Related Products Air Filters/Pressure Control Equipment Air Grippers Actuators