【DO!BOOK・ページリンク】
c-e08-6a-niji   21 / 88

BOOKをみる

10秒後にBOOKのページに移動します


SV 2 1 00 5 W1 Series 2 4 90-SV2000 90-SV4000 Light/Surge voltage suppressor U R With light/surge voltage suppressor(Non-polar type) With surge voltage suppressor(Non-polar type) M12 waterproof connector *4 position dual 3 port valve is not available for the 90-SV4000. U D Port size Thread type Symbol Nil 02 03 04 1/4 3/8 1/2 Applicable series 90-SV2000 90-SV4000 90-SV4000 Port size Without sub-plate Nil F N T Rc G NPT NPTF Symbol W1 W2 W3 W4 W7 Cable length (mm) 300 500 1000 2000 5000 How to Order 90-SV Series 90 Series compatible with secondary batteries 90 Material restriction Single Valve/Sub-plate Type IP67 Compliant Nil D Manual override Non-locking push type Push-turn locking slotted type 5 6 24 VDC 12 VDC Rated voltage Pilot type Nil R Internal pilot External pilot *External pilot specifications is not available for 4 position dual 3 port valves. 1 2 3 4 5 A C B (A) 4 (B) 2 5 (EA) 1 (P) 3 (EB) (A) 4 (B) 2 5 (EA) 1 (P) 3 (EB) (A) 4 (B) 2 5 (EA) 1 (P) 3 (EB) (A) 4 (B) 2 5 (EA) 1 (P) 3 (EB) (A) 4 (A) 4 (A) 4 (A) 4 (B) 2 (B) 2 (B) 2 (B) 2 5 (EA) 1 (P) 3 (EB) 5 (EA) 5 (EA) 5 (EA) 1 (P) 1 (P) 1 (P) SOL.a SOL.b 3 (EB) 3 (EB) 3 (EB) SOL.a SOL.b SOL.a SOL.b 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center 4 position dual 3 port valve: N.C./N.C. 4 position dual 3 port valve: N.O./N.O. 4 position dual 3 port valve: N.C./N.O. Type of actuation *Specifications and dimensions for the 90-series are the same as standard products. 2