【DO!BOOK・ページリンク】
p-e13-12-arc   3 / 143

BOOKをみる

10秒後にBOOKのページに移動します


Coil scraper Lube-retainer Grease for welding Piston rod Spatter Resistant Cylinders for Arc Welding Torch Spatter adhesion condition on piston rod (compared with coil scraper type (-XC35)) Introduction of Arc Welding With coil scraper (-XC35) Spatter resistant cylinder for arc welding Spatter adhesion condition After 1 operation Spatter Resistant Cylinders for Arc Welding ! Achieves long service life by the use of the three roles of the coil scraper, Lube-retainer and grease for welding in one unit for a cylinder. !Reduces spatter adhesion. ! Improves spatter resistance by coil scraper and grease for welding (compared with coil scraper type) ! Dimensions are the same as with coil scraper type (-XC35) and mounting is interchangeable. Possible to replace cylinders in existing equipment. Specialty Cylinders Pin Shift Cylinder for High Precision Positioning CKQG-X2370 !Rod end deflection ±0.1 mm or less !Position reproducibility ±0.1 mm Slim-line Power Clamp Cylinder CKZ2N-X2346 ! A high clamping force is obtained through the toggle mechanism. ! Distance accuracy from the reference hole to the lower surface of the clamp arm is assured in a range of ±0.1 mm. ! Improved spatter resistance Frame Clamp Cylinder WRF100 !High output 20,000 N at max. !High repeatability !Spatter cover mountable (Option) Compact Clamp Unit !Compact clamp unit based on the compact cylinder Page 66 CDQ2B20-DCQ5414Q CDQ2B32-DCR0859R Page 73 Page 80 Page 88 Long Service Life XC88/XC89 CKG, CDQ2, CA2, MB, MGPM, MK2T-XC88/XC89 Page 5 XC91 CKG, CDQ2, CA2, MB,MGPM,MK2T-XC91 Page 6 1