【DO!BOOK・ページリンク】
p-e13-12-arc   35 / 143

BOOKをみる

10秒後にBOOKのページに移動します


Auto switch Nil Without auto switch . Refer to the below table for applicable auto switches. Body option 2 Nil M Standard (Rod end female thread) Rod end male thread Cushion C Rubber bumper Body option 1 Nil F Standard With boss on head end D Double acting Rc NPT G Port thread type Nil TN TF Type S Anti-lateral load Mounting B A L F G D Through-hole (Standard) Both ends tapped Foot Rod flange Head flange Double clevis . Mounting brackets are shipped together, (but not assembled). 32 40 50 63 80 100 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm Action Rod material XC88 XC89 Stainless steel 304 S45C Built-in auto switch magnet Bore size Cylinder stroke (mm) Refer to page 34 for standard strokes. Auto switch mounting groove Z 4 surfaces Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. How to Order o32, o40, o50, o63, o80, o100 CDQ2 B S 32 30 D C Z M9BW Made to Order XC89 CDQ2クS-XC88 -XC89 Spatter Resistant Cylinder for Arc Welding Compact Cylinder: Anti-lateral Load RoHS S45C Piston rod material (Hard chrome plated) Stainless steel 304 -XC88 -XC89 Part no. Coil scraper Luberetainer Grease for welding . . Built-in Auto Switch Magnet Cylinder Model If a built-in auto switch magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDQ2LS40-30DCZ-XC89 キ キ キ キ キ キ . . . . . . . . . . . キ キ キ キ キ キ . . . . . . Grommet Yes 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 2-wire (Non-polar) 24 V . . . . . . . . . . . Diagnostic indication (2-color indication) . 24 V . 100 V 100 V or less 3-wire (NPN equivalent) 2-wire No Yes . Grommet 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V 12 V 5 V,12 V IC circuit . IC circuit . IC circuit . IC circuit M9NV M9PV M9BV M9NWV M9PWV M9BWV A96V A93V A90V M9N M9P M9B M9NW M9PW M9BW P3DWA P4DW A96 A93 A90 DC AC Applicable Auto Switches/ Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. Type Special function Electrical entry Wiring (Output) Indicator light Load voltage Lead wire length (m) 0.5 (Nil) 3 (L) 5 (Z) None (N) Pre-wired Applicable load 1 connector (M) Auto switch model Perpendicular In-line Relay, PLC Relay, PLC . Lead wire length symbols: 0.5 m ・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・ Z (Example) M9NWZ . Please contact SMC for auto switches, auto switch proper mounting positions and operating ranges other than the above. Magnetic field resistant (2-color indication) Reed auto switch Solid state auto switch . 33