【DO!BOOK・ページリンク】
p-e13-12-arc   33 / 143

BOOKをみる

10秒後にBOOKのページに移動します


Q Q oTh9 10 L oD H1 L1 C1 X MM W E M K E M Z J X Y Y X L L1 LG LT LZ LX LY LH B + Stroke A + Stroke 2 x P (Port size) Minimum lead wire bending radius 10 Auto switch Width across flat B1 8 x O thread effective H thread effective depth R depth C Special cap bolt A + Stroke LS + Stroke B + Stroke 4 x oLD Foot: CDQ2L Rod end male thread Both ends tapped: CDQ2A Rod end male thread o63 to o100 63 80 100 27 32 41 B1 26 32.5 32.5 C1 11 13 16 H1 MM M18 x 1.5 M22 x 1.5 M26 x 1.5 L1 43.5 53.5 53.5 28.5 35.5 35.5 X 63 80 100 125 to 200 Note 1) 250, 300 A B C D E H J K L M O P Q R Th9 W M10 x 1.5 M16 x 2.0 M20 x 2.5 M10 x 1.5 M12 x 1.75 M12 x 1.75 16.5 19 23 18 22 22 84 104 123.5 Z 19 25 25 1/4 3/8 3/8 80 91 102.5 62 71 80.5 15 21 27 20 25 30 77 98 117 7 6 6.5 17 22 27 18 20 22 60 77 94 35 43 59 0 .0.062 0 .0.062 0 .0.074 63 80 100 Y 9 11 12.5 X 16.2 19.5 23 LZ 113 140 162 LY 91.5 114 136 LX 95 118 137 LT 3.2 4.5 6 LS 36 41 46.5 LH 46 59 71 LG 5 7 7 LD 11 13 13 L1 43.5 53.5 53.5 L 18 20 22 B 62 71 80.5 A 88.2 102.5 115.5 (mm) (mm) (mm) Rod End Male Thread Bore size (mm) Note 1) For 125 to 200 strokes, strokes are available in 25 mm intervals. Note 2) For calculation on the longitudinal dimension of intermediate strokes, refer to page 18. Both Ends Tapped Bore size (mm) Stroke range (mm) . For details about the rod end nut and accessory brackets, refer to the WEB catalog or Best Pneumatics No.2. Foot bracket material: Carbon steel Surface treatment: Nickel plating Foot Bore size (mm) CDQ2ュ-XC88 -XC89 Bore Size CDQ2-XC88 -XC89 31