【DO!BOOK・ページリンク】
p-e13-12-arc   30 / 143

BOOKをみる

10秒後にBOOKのページに移動します


Comparison of the Dimensions of Each Series A + Stroke L B + Stroke 32 Rc1/8 NPT1/8 G1/8 40 Rc1/8 NPT1/8 G1/8 50 Rc1/4 NPT1/4 G1/4 63 Rc1/4 NPT1/4 G1/4 80 Rc3/8 NPT3/8 G3/8 100 Rc3/8 NPT3/8 G3/8 Bore size (mm) Pipe thread Built-in magnet for auto switch Piping Rod end male thread Type Part no. Refer to “How to Order” for the standard model number. (Page 27) Part no.: CDQ2A50-166DCZ-XC89 CDQ2A50-175DCZ-XC89 with 9 mm width spacer inside The B dimension is 235.5 mm. Description Stroke range Bore size 32 to 100 Stroke range 101 to 299 Example A spacer is installed in the standard stroke body. 32 40 50 63 80 100 0.29 0.52 0.91 1.54 2.71 4.54 Double acting, Single rod Air 1.5 MPa 1.0 MPa 0.05 MPa .10 to 60°C (No freezing) Not required (Non-lube) 50 to 500 mm/s . TN TF Strokes in 1 mm intervals are available by installing a spacer in the standard stroke cylinder. Action Fluid Proof pressure Maximum operating pressure Minimum operating pressure Ambient and fluid temperature Lubrication Piston speed Allowable kinetic energy (J) Stroke length tolerance Bore size (mm) Note) Stroke length tolerance does not include the amount of bumper change. Specifications +1.4 mm 0 Note) Bore size Standard stroke 125, 150, 175, 200, 250, 300 32, 40, 50 63, 80, 100 (mm) Standard Strokes Manufacture of Intermediate Strokes Type Pneumatic . At 0 stroke Bore size (mm) Standard (mm) 32 40 50 63 80 100 XC88, 89 A 67.5 77 78.5 80 91 102.5 B 50.5 60 60.5 62 71 80.5 L 17 17 18 18 20 22 A 62.5 72 73.5 75 86 97.5 L 17 17 18 18 20 22 B 45.5 55 55.5 57 66 75.5 CDQ2-XC88 -XC89 Spatter Resistant Cylinder for Arc Welding Compact Cylinder: Long Stroke, Double Acting, Single Rod 28 Clamp Cylinders Spatter Resistant Cylinders for Arc Welding Flow Control Equipment Fittings Tubing Detection Switches Gas/Air Switching Valve