【DO!BOOK・ページリンク】
p-e13-12-arc   123 / 143

BOOKをみる

10秒後にBOOKのページに移動します


q u t r e w y t o i r e w q RoHS Tubing O.D. o4, o6, o8, o10, o12, o16 Male connector Male elbow Description Tubing O.D. Part no. Material M-5G3 KQB223-P01 KQB206-P01 KQB208-P01 KQB210-P01 KQB212-P01 KQB216-P01 o4 o6 o8 o10 o12 o16 . Spare Parts Cross Reference Table of the Inner Sleeve . C2700 + Electroless nickel plating is used for the TJ series. Tubing O.D. o4 o6 o8 o10 o12 Tubing material Applicable inner sleeve TH/TIH (FEP) TH0402 TH0425 . TH0604 . TH0806 . TH1075 TH1008 . TH1209 TH1210 TL/TIL (PFA) . . TL0403 TL0604 . TL0806 . . TL1008 . . TL1210 Part no. TJ-0402 TJ-0425 TJ-0403 TJ-0604 TJ-0805 TJ-0806 TJ-1065 TJ-1075 TJ-1008 TJ-1008 TJ-1209 TJ-1210 Length 18 18 18 19 20.5 20.5 23 23 24 24 24 24 Applicable Tubing Specifications Construction Tubing FEP tubing/Series TH PFA tubing/Series TL Temperature 80°C or more 120°C or more . Temperature Condition of Mounting the Inner Sleeve No. 1 2 3 4 5 6 7 8 9 Description Release button Guide 1 Guide 2 Chuck Seal Male connector body Male elbow body O-ring Stud Stainless steel 304 Stainless steel 304 Stainless steel 304 Stainless steel 304 Special FKM (Fluoro coated) C3604 (Electroless nickel plating) Stainless steel 316 Special FKM (Fluoro coated) C3604 (Electroless nickel plating) Material Fluid Operating pressure range Note 1) Proof pressure Ambient and fluid temperature Note 3) Lubricant Seal on the threads Air, Water .100 kPa to 1 MPa Note 2) 3.0 MPa .5 to 150°C (No freezing) Note 2) Grease-free specification With sealant Note 1) Avoid using in a vacuum holding application such as a leak tester, since there is leakage. Note 2) Check the operating pressure range and operating temperature range of the tubing. Note 3) It is recommended that you use the inner sleeve in the following conditions: . When using in an environment where the fluid temperature changes drastically. . When using at a high temperature. Component Parts Gasket Bulkhead nut Stainless steel 316, Special FKM C3604 (Electroless nickel plating) Metal One-touch Fittings Series KQB2 Applicable Tubing: Metric Size, Connection Thread: M, R, Rc 115