【DO!BOOK・ページリンク】
ler-c   7 / 15

BOOKをみる

10秒後にBOOKのページに移動します


Electric Rotary Table Series LER LER10, 30, 50 Step Motor (Servo/24 VDC) q w RoHS R q Table accuracy NilBasic type H High precision type t Actuator cable type. Nil Without cable S Standard cable R Robotic cable (Flexible cable) . The standard cable should be used on fixed parts. For using on moving parts, select the robotic cable. r Motor cable entry Nil Basic type (entry on the right side) L Entry on the left side o Controller mounting Nil Screw mounting D DIN rail mounting. . DIN rail is not included. Order it separately. (Refer to the catalog CAT. ES100-94.) i I/O cable length [m].1 Nil Without cable 1 1.5 3 3.2 5 5.2 .1 When “Without controller” is selected for controller types, I/O cable cannot be selected. Refer to the catalog CAT. ES100-94 if I/O cable for LECP6 is required. .2 When “Pulse input type” is selected for controller types, pulse input usable only with differential. Only 1.5 m cables usable with open collector. u Controller type Nil Without controller 6N LECP6 (Step data input type) NPN 6P PNP y Actuator cable length [m] Nil Without cable 8 8. 1 1.5 A 10. 3 3 B 15. 5 5 C 20. . Produced upon receipt of order (Robotic cable only) Refer to the catalog CAT. ES100-94. e Max. rotating torque [N・m] Symbol Type LER10 LER30 LER50 K High torque 0.32 1.2 10 J Basic 0.22 0.8 6.6 Rotation angle [°] 1 360 w Size 10 30 50 Caution [CE-compliant products] EMC compliance was tested by combining the electric actuator LER series and the controller LEC series. The EMC depends on the configuration of the customer’s control panel and the relationship with other electrical equipment and wiring. Therefore conformity to the EMC directive cannot be certified for SMC components incorporated into the customer’s equipment under actual operating conditions. As a result it is necessary for the customer to verify conformity to the EMC directive for the machinery and equipment as a whole. [UL-compliant products] When conformity to UL is required, the electric actuator and controller should be used with a UL1310 Class 2 power supply. . Refer to the operation manual for using the products. Please download it via our website, http://www.smcworld.com q w e r t y u i o LER 10 K 1 S 1 6N 1 How to Order The actuator and controller are sold as a package. Confirm that the combination of the controller and the actuator is correct. qCheck the actuator label for model number. This matches the controller. wCheck Parallel I/O configuration matches (NPN or PNP). Compatible Controller Type Step data input type Series LECP6 Features Value (Step data) input Standard controller Compatible motor Step motor (Servo/24 VDC) Maximum number of step data 64 points Power supply voltage 24 VDC Continuous Rotation Specification 5