【DO!BOOK・ページリンク】 ler-c 4 / 15 10秒後にBOOKのページに移動します |
|
Ι = m1・ + m2・ 3 a1 2 3 a2 2 Ι = m・ 12 a2 Ι = m・ 12 a2 Ι = m1・ + m2 ・ 12 4a1 2 + b2 12 4a2 2 + b2 Ι = m・ 12 a2 + b2 Ι = m・ 5 2r2 Ι = m・ 4 r2 + m2・a2 2 + K 3 a1 2 Ι = m1・ (Ex.) Refer to 7 when the shape of m2 is spherical. K = m2・ 5 2r2 1. Find the moment of inertia ΙB for the rotation of shaft (B). 2. Then, replace the moment of inertia ΙB around the shaft (A) by ΙA b a ΙA = ( )2・ΙB 1. Thin bar 2. Thin bar 3. Thin rectangular plate (cuboid) 4. Thin rectangular plate (cuboid) 5. Thin rectangular plate (cuboid) 7. Sphere Position of rotation shaft: Diameter 6. Cylindrical shape (including a thin disk) Position of rotation shaft: Center axis 8. Thin disk (mounted vertically) Position of rotation shaft: Diameter 9. When a load is mounted on the end of the lever 10. Gear transmission a2 m2 m1 a1 r a b r r r a1 a2 b a1 a2 a a Number of teeth = a Number of teeth = b Ι = m・ 2 r2 Position of the rotation shaft: Passes through the center of gravity of the plate and perpendicular to the plate. (The same applies to thicker cuboids.) Position of rotation shaft: Perpendicular to a bar through one end Position of rotation shaft: Passes through the center of gravity of the bar. Position of rotation shaft: Passes through the center of gravity of a plate. Position of rotation shaft: Perpendicular to the plate and passes through one end. (The same applies to thicker cuboids.) L F ω L ω mg μ L mg Formulas for Moment of Inertia (Calculation of moment of inertia I ) Load Type Load Type Static load: Ts Resistance load: Tf Inertial load: Ta Only pressing force is necessary. (e.g. for clamping) Gravity or friction force is applied to rotating direction. Rotate the load with inertia. |