【DO!BOOK・ページリンク】
es70-51a-vxz   9 / 46

BOOKをみる

10秒後にBOOKのページに移動します


How to Order (Single Unit) Dimensions → Page 24 and after VXZ2 3 0 A A Fluid Common Specifications NBR Class B Rc. Seal material Coil insulation type Thread type RoHS Size/Valve type Body material/Port size/Orifice diameter Voltage/Electrical entry Symbol A B C D E F G H J K L M N P Q R S T U V W Y Z Electrical entry Other voltages Voltage 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC Flat terminal Grommet Grommet DIN terminal Conduit terminal Conduit With surge voltage suppressor With surge voltage suppressor With surge voltage suppressor With surge voltage suppressor . One-touch fittings are attached to the resin body type. Symbol 3 A Body size Valve type 10A 4 15A 5 20A N.C. N.O. N.C. B N.O. C N.O. D N.O. N.C. Symbol A B C D E Body material Aluminum Resin (With bracket) Orifice diameter 10 15 20 25 Port size 1/4 3/8 o10 One-touch fitting o3/8" One-touch fitting o12 One-touch fitting 6 25A N.C. F C37 Stainless steel H C37 Stainless steel 1/2 G J L 3/4 K C37 Stainless steel 1 0 For Air For other special options, refer to pages 20 and 21. 24 VAC 48 VAC 220 VAC 240 VAC 12 VDC Special voltage DIN terminal with light Conduit terminal with light Without DIN connector Low concentration ozone resistant (Seal material: FKM) Seal material: EPDM Oil-free G thread NPT thread With bracket (Standard for resin body) Special electrical entry direction 6 Series VXZ For Air C