【DO!BOOK・ページリンク】
es70-51a-vxz   3 / 46

BOOKをみる

10秒後にBOOKのページに移動します


Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve Air Water Oil Heated water High temperature oil Metal noise reduced by the rubber bumper Thread piping, One-touch fitting Aluminum, Resin Model Body size Orifice diameter mmo Port size Body material Fluid Aluminum Resin C37 Stainless steel C37 Stainless steel C37 Stainless steel C37 Stainless steel 10 15 20 25 10A 15A 20A 25A VXZ2 VXZ2 VXZ2 VXZ2 1/4, 3/8 1/4, 3/8 o10, o12, o3/8" 1/2 3/4 1 Air Water/ Oil/Air/ Heated water/ High temperature oil Improved durability Service life is extended by the special construction. (compared with current AC specification) Reduced buzz noise Rectified to DC by the full-wave rectifier, resulting in a buzz noise reduction. Improved OFF response Specially constructed to improve the OFF response when operated with a higher viscosity fluid such as oil. Low-noise construction Specially constructed to reduce the metal noise during operation. By providing a bumper and clearance, we reduced the collision sound of the core when ON (when the valve is open). Because of the clearance, when using highly viscous fluids such as oil, the armature does not get stuck and the responsiveness when OFF (when the valve is closed) is improved. (VXZ2 ) 3A Air Water Oil Air Heated water High temperature oil Enclosure IP65 Flame resistance UL94V-0 conformed Piping variations Clearance Improved armature durability Body material Low-noise construction Built-in full-wave rectifier type (AC specification) 3A 4B 5C 6D Variations . For details, refer to pages 37 and 38. Model Applicable fluid. VXZ2ョ0 VXZ2ョ2 VXZ2ョ3 VXZ2ョ5 VXZ2ョ6 P.4 P.7 P.10 P.13 P.16 For Air For Water For Oil For Heated water For High temperature oil Air Water Oil Heated water High temperature oil Series VXZ C37, Stainless steel Flame resistant mold coil material A Features 1