【DO!BOOK・ページリンク】
es70-51a-vxz   34 / 46

BOOKをみる

10秒後にBOOKのページに移動します


Series VXZ 1. Indication of flow-rate characteristics The flow-rate characteristics in equipment such as a solenoid valve etc. are indicated in their specifications as shown in Table (1). 2. Pneumatic equipment 2.1 Indication according to the international standards (1) Conformed standard ISO 6358: 1989 : Pneumatic fluid power.Components using compressible fluids. Determination of flow-rate characteristics JIS B 8390: 2000 : Pneumatic fluid power.Components using compressible fluids. How to test flow-rate characteristics (2) Definition of flow-rate characteristics The flow-rate characteristics are indicated as a result of a comparison between sonic conductance C and critical pressure ratio b. Sonic conductance C : Value which divides the passing mass flow rate of an equipment in a choked flow condition by the product of the upstream absolute pressure and the density in a standard condition. Critical pressure ratio b : Pressure ratio (downstream pressure/upstream pressure) which will turn to a choked flow when the value is smaller than this ratio. Choked flow : The flow in which the upstream pressure is higher than the downstream pressure and where sonic speed in a certain part of an equipment is reached. Gaseous mass flow rate is in proportion to the upstream pressure and not dependent on the downstream pressure. Subsonic flow : Flow greater than the critical pressure ratio Standard condition : Air in a temperature state of 20°C, absolute pressure 0.1 MPa (= 100 kPa = 1 bar), relative humidity 65%. It is stipulated by adding the “(ANR)” after the unit depicting air volume. (standard reference atmosphere) Conformed standard: ISO 8778: 1990 Pneumatic fluid power.Standard reference atmosphere, JIS B 8393: 2000: Pneumatic fluid power.Standard reference atmosphere (3) Formula for flow rate It is described by the practical units as following. When P2 + 0.1 .... . b, choked flow P1 + 0.1 Q = 600 x C (P 293 1 + 0.1) .... ・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・(1) 273 + t When P.2. + .0..1 > b, subsonic flow P1 + 0.1 Q : Air flow rate [dm3/min (ANR)], dm3 (Cubic decimeter) of SI unit are also allowed to be described by L (liter). 1 dm3 = 1 L P2 + 0.1 .... . b P1 + 0.1 Q = 600 x C (P1 + 0.1) 1 . ...... .... ・・・・・・・・・・・・・・・・・・・・・・・・・・・・ (2) 1 . b 2 293 273 + t Solenoid Valve Flow-rate Characteristics (How to indicate flow-rate characteristics) C, b Indication by international standard S Cv Cv Conformed standard ISO 6358: 1989 JIS B 8390: 2000 JIS B 8390: 2000 Equipment: JIS B 8373, 8374, 8375, 8379, 8381 IEC60534-2-3: 1997 JIS B 2005: 1995 Equipment: JIS B 8471, 8472, 8473 ANSI/(NFPA)T3.21.3: 1990 Table (1) Indication of Flow-rate Characteristics Av . . . . Pneumatic equipment Process fluid control equipment Corresponding equipment Other indications 31