【DO!BOOK・ページリンク】
es70-51a-vxz   30 / 46

BOOKをみる

10秒後にBOOKのページに移動します


34 D G A E R T 25 G1/2 Q±2 S±2 F C B H B1 11 Q F B G B1 A E C R D .280 Q F B B1 D G1/2 G A E R C J J J 32 H H 2 x P Port size 2 x P Port size 2 x P Port size b a h f i e 10.5 6.5 a1 (VXZ23, 25) Note) a a1 (VXZ24, 26) Note) 2 x M Depth 5 2 x M Depth 5 2 x M Depth 5 23 IN OUT IN OUT IN OUT j g d Dimensions/Body Material: Aluminum, C37, Stainless Steel Model Model Bracket mounting Q R Q R Q R a b f g h i Port size P Port size P Electrical entry Conduit terminal Conduit Flat terminal 1/4, 3/8 1/2 3/4 1 1/4, 3/8 1/2 3/4 1 102 102 104.5 104.5 57.5 (64) 62.5 (68.5) 70.5 (77) 73.5 (79) S T 71 71 73.5 73.5 100 (106.5) 108 (114.5) 119 (126) 125 (131) 50 50 52.5 52.5 57.5 (64) 62.5 (68.5) 70.5 (77) 73.5 (79) 25.5 25.5 28 28 63.5 (70) 68.5 (74.5) 76.5 (82.5) 79.5 (85) 56 56 70.5 70.5 52 60 68 73 30 34.5 39 41 75 75 92 92 6.5 6.5 6.5 6.5 10.5 10.5 10.5 10.5 31 35 43 45 d 13.5 j 37 41 46 48 Model Port size A B B1 C D E F G P 1/4, 3/8 1/2 3/4 1 21 <22> 28 33.5 42 57 70 71 95 28.5 37.5 38.5 49.5 85 (91.5) 93 (99.5) 104 (110.5) 110 (116) 35 35 40 40 10.5 14 17 20 22 22 24.5 24.5 40 48 62 66 H 35 35 33 37 (mm) J 10 14.2 15.2 17.2 M M5 M5 M6 M6 11 9 6.5 15 Terminal part Flat terminal connector 250 Series Conduit terminal Conduit Flat terminal type Bracket mounting hole dimensions a1 Note) VXZ2 VXZ2 VXZ2 VXZ2 3A4B5C6D VXZ2 VXZ2 VXZ2 VXZ2 3A4B5C6D VXZ2 VXZ2 VXZ2 VXZ2 3A4B5C6D e 2.3 2.3 2.3 2.3 Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve ( ) are the dimensions of Normally Open (N.O.). < > are the dimensions of aluminum body. Note) Old VXZ bracket mounting hole center position 27 Series VXZ Air Water Oil Dimensions Construction Options For High For Heated Water For Oil For Water For Air Specifications Temperature Oil A