yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es70-51a-vxz@@@24 / 46

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


IN OUT IN OUT OUT IN OUT IN Installation Options (Mounting Option/Special Electrical Entry Direction) VXZ2 X332 Enter standard product number. Seal material: EPDM With bracket/Special electrical entry direction Symbol Nil A B C D E F G Specifications Electrical entry direction IN side (Standard) 90‹ 180‹ 270‹ IN side (Standard) 90‹ 180‹ 270‹ Bracket None With bracket Seal Material: EPDM/With Bracket/ Special Electrical Entry Direction . VXZ2 3 ð“ VXZ2 2 When the fluid is oil, enter the part number for water (VXZ2ð­2). Refer to page 9 for model selection. .1 Not available for resin body type of the VXZ2 , and the VXZ2 to 2 . .2 gOther optionsh, which can be combined, are Nil, A, B, D, E, Z (Oil-free, G thread specifications, NPT thread specifications). .3 Available for air and water. .4 Electrical entry direction 7E 9G 3A Symbol VXZ23 A to VXZ2 6 D Nil E D BEF Symbol VXZ23 A to VXZ2 6 D AEE CEG 90‹ 180‹ 270‹ Standard Example) VXZ2 1 2 A Z 1A Z X332 Electrical option A Other option Seal material: EPDM/ With bracket/Mounting holes on the bottom side of the body/ Special electrical entry direction . Enter symbols in the order below when ordering a combination of electrical option, other option, seal material: EPDM, with bracket, mounting holes on the bottom side of the body and special electrical entry direction. 21 Other Special Options Series VXZ Dimensions Construction Options For High For Heated Water For Oil For Water For Air Specifications Temperature Oil A