【DO!BOOK・ページリンク】
es70-51a-vxz   23 / 46

BOOKをみる

10秒後にBOOKのページに移動します


With Bracket/Special Electrical Entry Direction XCュ XBュ X332ュ Symbol Special electrical entry direction With bracket Seal material: EPDM Installation Options (Mounting Option/Special Electrical Entry Direction) Combinations Special Electrical Entry Direction VXZ2 Enter standard product number. XC A VXZ2 Enter standard product number. XB A The following shows combinations that can be selected using installation options. . Available for the VXZ2 to 2 . 3A 6D Symbol A B C Rotation angle 90° 180° 270° IN OUT IN OUT IN OUT 90° 180° 270° CDE .1 Available for the VXZ2 to 2 . .2 Bracket is attached as standard with the resin body type (VXZ2 0 ュ), so it is no necessary to add XB to the part number. .3 Bracket is packed in the same container as the main body. 3A 3A 6D Symbol A Nil B C Rotation angle 90° 180° 270° IN OUT IN OUT IN OUT 90° 180° Standard IN OUT 270° Example) VXZ2 3 2 A Z 1A Z XB A Electrical option Special electrical entry direction Other option With bracket . Enter symbols in the order below when ordering a combination of electrical option, other option, etc. VXZ Bracket mounting dimensions Bracket Tightening torque of 2 to 3 N・m VXZ23/24: 2 to 3 N・m VXZ25/26: 4 to 5 N・m 20 Series VXZ A