【DO!BOOK・ページリンク】
es70-51a-vxz   21 / 46

BOOKをみる

10秒後にBOOKのページに移動します


How to Order (Single Unit) RoHS VXZ2 3 6 A B C37 Stainless steel Symbol 3 A 4 B Body size 10A Valve type N.C. N.O. Symbol A B C D Body material Orifice diameter 10 1/4 3/8 1/4 3/8 Port size Fluid Size/Valve type Body material/Port size/Orifice diameter Voltage/Electrical entry 6 For High temperature oil 15A 20A 25A F G H J K L C37 Stainless steel N.C. N.O. N.C. N.O. N.C. N.O. C37 Stainless steel C37 Stainless steel 1/2 1 3/4 15 20 25 5 C 6 D Common Specifications FKM Class H Rc Seal material Coil insulation type Thread type Dimensions → Page 28 Symbol A B C D E G H J K L N P Q R T U V W Z Electrical entry Note 3) Other voltages Voltage 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 100 VAC 110 VAC 200 VAC 230 VAC 100 VAC 110 VAC 200 VAC 230 VAC Grommet Conduit terminal Conduit With surge voltage suppressor DIN terminal With surge voltage suppressor Note1) 2) Grommet With surge voltage suppressor With surge voltage suppressor For other special options, refer to pages 20 and 21. 24 VAC 48 VAC 220 VAC 240 VAC Special voltage DIN terminal with light Conduit terminal with light Oil-free G thread NPT thread With bracket Special electrical entry direction Note 1) AC voltage coil for “H” of DIN terminal type does not have full-wave rectifier. Full-wave rectifier is built on the DIN connector side. Please refer to page 29 to order it as an accessory. Note 2) DIN connector insulation class is Class “B”. Note 3) Flat terminal is not available. 18 Series VXZ For High Temperature Oil A