【DO!BOOK・ページリンク】
es70-51a-vxz   14 / 46

BOOKをみる

10秒後にBOOKのページに移動します


Flow-rate Characteristics Fluid and Ambient Temperature Valve Leakage Rate Internal Leakage FKM Seal material Leakage rate (Oil) Note) 0.1 cm3/min or less FKM Seal material Leakage rate (Oil) Note) 0.1 cm3/min or less External Leakage Note) Leakage is the value at ambient temperature 20°C. Note) Kinematic viscosity: 50 mm2/s or less Ambient temperature (°C) .20 to 60 Fluid temperature (°C) .5 Note) to 60 Note 1) The operation of the valve may be unstable due to the capacity of the pressure supply source such as pumps and compressors or the pressure loss by the orifice of piping. Please contact SMC to check if the required valve size can be used in the application. Please contact SMC for the compatibility of the circuit flow and valve size. (Refer to page 23.) Note 2) Weight of grommet type. Add 10 g for conduit, 30 g for DIN terminal, and 60 g for conduit terminal type respectively. !Refer to “Glossary of Terms” on page 30 for details on the max. operating pressure differential. N.O. Symbol 2 1 When the valve is closed, flow is blocked from port 1 to port 2. However, if the pressure in port 2 is higher than port 1, the valve will not be able to block the fluid and it will flow from port 2 to port 1. Normally Open (N.O.) 1.9 2.4 5.3 9.2 10.2 46 58 130 220 245 Port size (Nominal diameter) Orifice diameter (mmo) Max. operating pressure differential (MPa) AC DC 0 0.7 0.6 1.5 Model 10 15 20 25 1/4 (8A) 3/8 (10A) 1/2 (15A) 3/4 (20A) 1 (25A) Av x 10.6 m2 Cv 630 750 1150 1350 Flow-rate characteristics VXZ2A3 VXZ2B3 VXZ2C3 VXZ2D3 Body material C37, Stainless steel For Oil Min. operating pressure differential Note 1) (MPa) Max. system pressure (MPa) Weight Note 2) (g) Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve 11 Series VXZ Dimensions Construction Options For High For Heated Water For Oil For Water For Air Specifications Temperature Oil